COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Nook American Corps of Mechanical Engineering (ACME) Metric Bronze Nuts

Nook 1.818 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Metric Bronze Nut

Nook American Corps of Mechanical Engineering (ACME) Metric Bronze Nuts

Nook 2.469 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Metric Bronze Nut
Description N/A 20903 Metric ACME Nut N/A 20904 Lead Nut TR26 x 6 RH Bronze/AC
Supplier Name N/A Nook
Manufacturer Part Number N/A 20903 N/A 20904
Dynamic Torque N/A 173 in·lb N/A 440 in·lb
Efficiency Rating N/A 35 % N/A 39 %
Static Torque Capacity N/A 13790 in·lb N/A 23304 in·lb
Thread Direction N/A Right Hand
Threads Per Inch N/A N/A 6
Torque N/A 1.818 in·lb N/A 2.469 in·lb
Weight N/A 44128 lb N/A 74573 lb
Features & Benefits N/A Special high tensile bronze is selected for our smooth running, anti-wedging bronze nuts.