COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Nook American Corps of Mechanical Engineering (ACME) Plastic Nuts

Nook 0.052 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Plastic Nut

Nook American Corps of Mechanical Engineering (ACME) Plastic Nuts

Nook 0.118 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Plastic Nut

Nook American Corps of Mechanical Engineering (ACME) Plastic Nuts

Nook 0.066 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Plastic Nut

Nook American Corps of Mechanical Engineering (ACME) Plastic Nuts

Nook 0.061 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Plastic Nut

Nook American Corps of Mechanical Engineering (ACME) Plastic Nuts

Nook 0.086 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Plastic Nut
Description N/A 30070 ACME Nut 3/4-10 RH N/A 30072 ACME Nut 3/4-2 RH N/A 30075 ACME Nut 3/4-5 RH N/A 30076 ACME Nut 3/4-6 RH N/A 30104 ACME Nut 1-4 RH
Supplier Name N/A Nook
Manufacturer Part Number N/A 30070 N/A 30072 N/A 30075 N/A 30076 N/A 30104
Dynamic Torque N/A 1406 in·lb N/A 1406 in·lb N/A 1406 in·lb N/A 1406 in·lb N/A 2500 in·lb
Efficiency Rating N/A 30 % N/A 68 % N/A 48 % N/A 43 % N/A 46 %
Nominal Screw Diameter N/A 0.7500 in N/A 0.7500 in N/A 0.7500 in N/A 0.7500 in N/A 1.0000 in
Static Torque Capacity N/A 1406 in·lb N/A 1406 in·lb N/A 1406 in·lb N/A 1406 in·lb N/A 2500 in·lb
Thread Direction N/A Right Hand
Threads Per Inch N/A 10 N/A 2 N/A 5 N/A 6 N/A 4
Torque N/A 0.052 in·lb N/A 0.118 in·lb N/A 0.066 in·lb N/A 0.061 in·lb N/A 0.086 in·lb
Weight N/A 0.03 lb N/A 0.03 lb N/A 0.03 lb N/A 0.03 lb N/A 0.08 lb
Features & Benefits N/A The high strength and inherent lubricity of plastic ACME and trapezoidal nut material can result in product life that can equal or exceed conventional nut materials.