| Items |
01072094 Nook 12 Millimeter (mm) Nominal Screw Diameter Double Bearing Support |
01502214 Nook 8 Millimeter (mm) Nominal Screw Diameter Double Bearing Support |
01502215 Nook 17 Millimeter (mm) Nominal Screw Diameter Double Bearing Support |
01630199 Nook 45 Millimeter (mm) Nominal Screw Diameter Double Bearing Support |
02094593 Nook 9 Millimeter (mm) Nominal Screw Diameter Double Bearing Support |
|||||
| Description | N/A EZM-3012 Universal Mount 2-BRG Support | N/A EZM-1008 UNIV MNT 2-BRG Support | N/A EZM-3017 UNIV MNT 2-BRG Support | N/A EZM-3045 UNIV MNT 2-BRG Support | N/A EZM-1009 UNIV MNT 2-BRG Support | |||||
| Supplier Name | N/A Nook | |||||||||
| Manufacturer Part Number | N/A EZM-3012 | N/A EZM-1008 | N/A EZM-3017 | N/A EZM-3045 | N/A EZM-1009 | |||||
| Number of Bolts | N/A 2 | N/A 2 | N/A 2 | N/A 4 | N/A 2 | |||||
| Bolt Size | N/A 3/8 × 1-3/4 in | N/A 1/4 × 1-3/8 in | N/A 1/2 × 2-1/4 in | N/A 1 x 5 in | N/A 5/16 × 2 in | |||||
| Nominal Screw Diameter | N/A 12 mm | N/A 8 mm | N/A 17 mm | N/A 45 mm | N/A 9 mm | |||||
| Features & Benefits |
N/A
|
|||||||||
|
|
||||||||||