COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Nook 1.0000 Inch (in) Nominal Screw Diameter Linear Bearing (01478586)

Nook 1.0000 Inch (in) Nominal Screw Diameter Linear Bearing

Nook 1.0000 Inch (in) Nominal Screw Diameter Linear Bearing (01478586)

Nook 0.2500 Inch (in) Nominal Screw Diameter Linear Bearing

Nook 1.0000 Inch (in) Nominal Screw Diameter Linear Bearing (01478586)

Nook 0.3750 Inch (in) Nominal Screw Diameter Linear Bearing

Nook 1.0000 Inch (in) Nominal Screw Diameter Linear Bearing (01478586)

Nook 0.7500 Inch (in) Nominal Screw Diameter Linear Bearing

Nook 1.0000 Inch (in) Nominal Screw Diameter Linear Bearing (01478586)

Nook 0.5000 Inch (in) Nominal Screw Diameter Linear Bearing
Description N/A LBB1000 Linear Bearing N/A LBB250 Linear Bearing N/A LBB375 Linear Bearing N/A LBB750 Linear Bearing N/A LBB500 Linear Bearing
Supplier Name N/A Nook
Brands N/A PowerTrax™
Manufacturer Part Number N/A LBB-1000 N/A LBB-250 N/A LBB-375 N/A LBB-750 N/A LBB-500
Balls Per Circuit N/A
Balls Per Nut N/A
Dynamic Lead N/A 371 lb N/A 25 lb N/A 38 lb N/A 204 lb N/A 88 lb
Nominal Screw Diameter N/A 1.0000 in N/A 0.2500 in N/A 0.3750 in N/A 0.7500 in N/A 0.5000 in
Static Lead N/A 353 lb N/A 27 lb N/A 36 lb N/A 191 lb N/A 79 lb
Weight N/A 0.5 lb N/A 0.02 lb N/A 0.04 lb N/A 0.26 lb N/A 0.11 lb
Features & Benefits N/A Closed LBB bearing are designed for use on end supported PowerTrax™ HG "L" shafting.