COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Nook Single Bearing Supports

Nook 12 Millimeter (mm) Nominal Screw Diameter Single Bearing Support

Nook Single Bearing Supports

Nook 17 Millimeter (mm) Nominal Screw Diameter Single Bearing Support

Nook Single Bearing Supports

Nook 20 Millimeter (mm) Nominal Screw Diameter Single Bearing Support

Nook Single Bearing Supports

Nook 25 Millimeter (mm) Nominal Screw Diameter Single Bearing Support

Nook Single Bearing Supports

Nook 30 Millimeter (mm) Nominal Screw Diameter Single Bearing Support
Description N/A EZM-4012 UNIV MNT 1-BRG Support N/A EZM-4017 UNIV MNT 1-BRG Support N/A EZM-4020 UNIV MNT 1-BRG Support N/A EZM-4025 UNIV MNT 1-BRG Support N/A EZM-4030 UNIV MNT 1-BRG Support
Supplier Name N/A Nook
Manufacturer Part Number N/A EZM-4012 N/A EZM-4017 N/A EZM-4020 N/A EZM-4025 N/A EZM-4030
Number of Bolts N/A 2
Bolt Size N/A 3/8 × 1-3/4 in N/A 1/2 × 2-1/4 in N/A 5/8 × 2-1/2 in N/A 7/8 × 3-1/4 in N/A 7/8 × 3-1/4 in
Nominal Screw Diameter N/A 12 mm N/A 17 mm N/A 20 mm N/A 25 mm N/A 30 mm
Features & Benefits N/A
  • Universal Single Bearing Mounts use a single radial bearing, which supports the linear screw radially.
  • Universal Single Bearing Mounts are ideal for most mounting applications and allow the linear screw to flex naturally maximizing the life of the travel nut and screw.
  • Universal Single Bearing Mounts require use with either the Double Bearing or the High Capacity Fixed Bearing Mounts.
  • Universal Bearing Mounts can me mounted from either the front or back face, and the bottom surface.
  • The Universal Single Bearing Mounts are mounted using the Type 1N - No Shaft Extension end machining