COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Nook SRT Series Ball Nuts

Nook SRT Series 0.6310 Inch (in) Circle Diameter Ball Nut

Nook SRT Series Ball Nuts

Nook SRT Series 0.8750 Inch (in) Circle Diameter Ball Nut

Nook SRT Series Ball Nuts

Nook SRT Series 0.3750 Inch (in) Circle Diameter Ball Nut

Nook SRT Series Ball Nuts

Nook SRT Series 1.5000 Inch (in) Circle Diameter Ball Nut

Nook SRT Series Ball Nuts

Nook SRT Series 0.7500 Inch (in) Circle Diameter Ball Nut
Description N/A SBN10409 Ball Nut (C1) 0631-0200 LH N/A SBN8277 Ball Nut (C2) 0875-0200 RH N/A SBN9574 Ball Nut (C1) 0375-0125 RH N/A SBN1990 Ball Nut (C2) 1500-0250 LH N/A SBN7201 Ball Nut (C1) 0750-0200 RH
Supplier Name N/A Nook
Manufacturer Part Number N/A SBN10409 N/A SBN8277 N/A SBN9574 N/A SBN1990 N/A SBN7201
Ball Circle Diameter N/A 0.6310 in N/A 0.8750 in N/A 0.3750 in N/A 1.5000 in N/A 0.7500 in
Balls Per Circuit N/A 68 N/A 91 N/A 60 N/A 125 N/A 70
Balls Per Nut N/A 68 N/A 182 N/A 60 N/A 250 N/A 70
Dynamic Load Rating N/A 815 lb N/A 1942 lb N/A 136 lb N/A 4198 lb N/A 1100 lb
Lead N/A 0.2000 in N/A 0.2000 in N/A 0.1250 in N/A 0.2500 in N/A 0.2000 in
Nominal Screw Diameter N/A 0.1250 in N/A 0.1250 in N/A 0.0625 in N/A 0.1560 in N/A 0.1410 in
Nut Weight N/A 0.27 lb N/A 0.7 lb N/A 0.13 lb N/A 1.7 lb N/A 0.35 lb
Minimum Root Diameter N/A 0.5000 in N/A 0.7350 in N/A 0.3000 in N/A 1.3200 in N/A 0.6020 in
Screw Weight N/A 0.82 ft·lb N/A 1.78 ft·lb N/A 0.31 ft·lb N/A 5.16 ft·lb N/A 1.22 ft·lb
Static Load Rating N/A 6384 lb N/A 18063 lb N/A 1415 lb N/A 44030 lb N/A 8569 lb
Thread Direction N/A Left Hand N/A Right Hand N/A Right Hand N/A Left Hand N/A Right Hand
Torque to Raise 1 Pound (lb) N/A 0.035 in·lb N/A 0.035 in·lb N/A 0.022 in·lb N/A 0.044 in·lb N/A 0.035 in·lb