COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
SMC® Air Ionizers

SMC® 500 Millimeter (mm) Maximum Static Field Length and 3.41 Pound (lb) Weight Air Ionizer

SMC® 2000 Millimeter (mm) Maximum Static Field Length and 3.06 Pound (lb) Weight Air Ionizer (03533533)

SMC® 2000 Millimeter (mm) Maximum Static Field Length and 3.06 Pound (lb) Weight Air Ionizer

SMC® 2000 Millimeter (mm) Maximum Static Field Length and 3.06 Pound (lb) Weight Air Ionizer (03533533)

SMC® 2000 Millimeter (mm) Maximum Static Field Length and 2.70 Pound (lb) Weight Air Ionizer

SMC® Air Ionizers

SMC® 500 Millimeter (mm) Maximum Static Field Length and 0.26 Pound (lb) Weight Air Ionizer

SMC® Air Ionizers

SMC® 500 Millimeter (mm) Maximum Static Field Length and 0.70 Pound (lb) Weight Air Ionizer
Description N/A IZN10-11P06Z N/A IZS31-300-BF Ionizer N/A IZS31-300-B Ionizer N/A IZN10-1107N N/A IZN10-0207-B1 Ionizer-Nozzle Type
Supplier Name N/A SMC®
Manufacturer Part Number N/A IZN10-11P06Z N/A IZS31-300-BF N/A IZS31-300-B N/A IZN10-1107N N/A IZN10-0207-B1
Air Operation Type N/A Compressed Air
Height N/A 46 mm N/A 58 mm N/A 58 mm N/A 46 mm N/A 46 mm
Includes N/A 10 m Power Supply Cable N/A Feedback Sensor N/A Bracket N/A N/A L-Bracket
Length N/A N/A 300 mm N/A 300 mm N/A N/A 110 mm
Maximum Static Field Length N/A 500 mm N/A 2000 mm N/A 2000 mm N/A 500 mm N/A 500 mm
Switch Action N/A
Type N/A Point-of-Use Nozzle Ionizer N/A Ionizer Bar N/A Ionizer Bar N/A Point-of-Use Nozzle Ionizer N/A Point-of-Use Nozzle Ionizer
Direct Current (DC) Voltage N/A 24 V
Weight N/A 3.41 lb N/A 3.06 lb N/A 2.70 lb N/A 0.26 lb N/A 0.7 lb
Width N/A 16 mm N/A 30 mm N/A 30 mm N/A 16 mm N/A 16 mm
Flow Rate N/A