| Items |
00093812 RBC® 1.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing |
00094020 RBC® 1.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing |
00094070 RBC® 0.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing |
00094081 RBC® 0.625 Inch (in) Bore Diameter Airframe Control Ball Bearing |
00094084 RBC® 0.75 Inch (in) Bore Diameter Airframe Control Ball Bearing |
|||||
| Description | N/A | |||||||||
| Supplier Name | N/A RBC® Bearings | |||||||||
| Manufacturer Part Number | N/A B542DDFS464 | N/A MB542DDFS464 | N/A MKP5AFS464 | N/A MKP10AFS464 | N/A MKP12AFS464 | |||||
| UPC Code | N/A 637400551193 | N/A 637400552657 | N/A 637400553388 | N/A 637400552817 | N/A 637400552831 | |||||
| Series | N/A B500 | N/A MB500 | N/A MKP A | N/A MKP A | N/A MKP A | |||||
| Prop 65 | N/A Yes | |||||||||
| Axial Static Load Capacity | N/A 5950 lbf | N/A 5950 lbf | N/A 2190 lbf | N/A 6700 lbf | N/A 8790 lbf | |||||
| Bearing Material | N/A 52100 Bearing Quality Steel | |||||||||
| Bearing Type | N/A Ball Bearing | |||||||||
| Bore Diameter | N/A 1.31 in | N/A 1.31 in | N/A 0.31 in | N/A 0.63 in | N/A 0.75 in | |||||
| Bore Type | N/A Round | |||||||||
| Cage Material | N/A No Cage | |||||||||
| Closure Type | N/A Sealed | N/A Double Sealed | N/A Double Sealed | N/A Double Sealed | N/A Double Sealed | |||||
| Dynamic Load Capacity | N/A 5950 lbf | N/A 5950 lbf | N/A 2190 lbf | N/A 6700 lbf | N/A 8790 lbf | |||||
| ECCN | N/A 2A001 | |||||||||
| Harmonization Code | N/A | |||||||||
| Fillet Radius | N/A 0.38 mm | N/A 0.015 in | N/A | N/A | N/A | |||||
| Finish/Coating | N/A Cadmium | N/A Steel | N/A Cadmium | N/A Cadmium | N/A Cadmium | |||||
| Inner Ring Width | N/A 0.281 in | N/A 0.281 in | N/A 0.297 in | N/A 0.406 in | N/A 0.437 in | |||||
| Internal Clearance | N/A C0 | |||||||||
| Maximum Misalignment | N/A | |||||||||
| Maximum Speed | N/A 500 rpm | |||||||||
| Outer Ring Width | N/A 0.25 in | N/A 0.25 in | N/A 0.234 in | N/A 0.344 in | N/A 0.375 in | |||||
| Outside Diameter | N/A 1.75 in | N/A 1.75 in | N/A 0.81 in | N/A 1.38 in | N/A 1.63 in | |||||
| Outside Ring Shape | N/A Straight | |||||||||
| Overall Width | N/A 0.281 in | N/A 0.281 in | N/A 0.297 in | N/A 0.406 in | N/A 0.437 in | |||||
| Precision Rating | N/A Not Rated | |||||||||
| Radial Dynamic Load Capacity | N/A 5950 lbf | N/A 5950 lbf | N/A 2190 lbf | N/A 6700 lbf | N/A 8790 lbf | |||||
| Radial Static Load Capacity | N/A 5950 lbf | N/A 5950 lbf | N/A 2190 lbf | N/A 6700 lbf | N/A 8790 lbf | |||||
| Number of Rows | N/A 1 | |||||||||
| Fill Slot | N/A Non-Fill Slot | |||||||||
| Seal Type | N/A | |||||||||
| Snap Ring Included | N/A Without Snap Ring | |||||||||
| Standards Met | N/A Society of Automotive Engineers (SAE-AS27646) | N/A Society of Automotive Engineers (SAE-AS24128) | N/A Society of Automotive Engineers (SAE-AS27641) | N/A Society of Automotive Engineers (SAE-AS27641) | N/A Society of Automotive Engineers (SAE-AS27641) | |||||
| Static Load Capacity | N/A 5950 lbf | N/A 5950 lbf | N/A 2190 lbf | N/A 6700 lbf | N/A 8790 lbf | |||||
| Weight | N/A 0.09 lb | N/A 0.09 lb | N/A 0.02 lb | N/A 0.08 lb | N/A 0.130 lb | |||||
| Applications | N/A Used in aerospace and industrial applications that necessitate the most stringent tolerances. | |||||||||
|
|
||||||||||