| Items |
00533149 Bodine 19.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor |
00533150 Bodine 9.4 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor |
00533151 Bodine 283.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor |
00533152 Bodine 142.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor |
00533153 Bodine 94.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor |
|||||
| Description | N/A 448 Gearmotor | N/A 449 Gearmotor | N/A 451 Gearmotor | N/A 452 Gearmotor | N/A 453 Gearmotor | |||||
| Supplier Name | N/A Bodine Electric Company | |||||||||
| Manufacturer Part Number | N/A 448 | N/A 449 | N/A 451 | N/A 452 | N/A 453 | |||||
| Capacitor | N/A 494 00081 Required (Sold Separately) | |||||||||
| Duty / Condition Type | N/A Continuous Duty | |||||||||
| Enclosure Type | N/A Totally Enclosed Fan Cooled (TEFC) | |||||||||
| Frequency Rating | N/A 60 Hz | |||||||||
| Full Load Current | N/A 1.00 A | |||||||||
| Full Load Torque | N/A 100 in·lb | N/A 100 in·lb | N/A 12 in·lb | N/A 24 in·lb | N/A 36 in·lb | |||||
| Gear Ratio | N/A 90:1 | N/A 180:1 | N/A 6:1 | N/A 12:1 | N/A 18:1 | |||||
| Harmonization Code | N/A 8501.40.2020 | |||||||||
| Input Power | N/A 1/15 hp | |||||||||
| Insulation Class | N/A B | |||||||||
| Ingress Protection Rating | N/A Ingress Protection (IP20) | |||||||||
| Motor Phase | N/A 1 hp | |||||||||
| Motor Supply Voltage | N/A 115 V | |||||||||
| Mounting Type | N/A Face | |||||||||
| National Electrical Manufacturers Association (NEMA) Frame | N/A 34R | |||||||||
| Output Speed | N/A 19.0 rpm | N/A 9.4 rpm | N/A 283.0 rpm | N/A 142.0 rpm | N/A 94.0 rpm | |||||
| Overhung Load | N/A 125 lb | N/A 125 lb | N/A 100 lb | N/A 100 lb | N/A 100 lb | |||||
| Shaft Type | N/A Parallel | |||||||||
| Stage | N/A 4 | N/A 4 | N/A 2 | N/A 2 | N/A 2 | |||||
| Standards Met | N/A Canadian Standards Association (CSA) CURUS Restriction of Hazardous Substances (RoHS) Underwriter Laboratories (UL) | |||||||||
| Weight | N/A 9.30 lb | |||||||||
|
|
||||||||||