| Items |
03135996 INA (Schaeffler) 3000 Series 35 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing |
00106789 INA (Schaeffler) 3000 Series 30 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing |
02923938 INA (Schaeffler) 3000 Series 17 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing |
03300442 INA (Schaeffler) 3800 Series 40 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing |
01950502 INA (Schaeffler) 3800 Series 60 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing |
|||||
| Description | N/A 3007-B-2RSR-TVH | N/A 3006-B-2Z-TVH Bearing | N/A 3003-B-2Z-TVH | N/A 3808-B-2Z-TVH Bearing | N/A 3812-B-2Z-TVH Bearing | |||||
| Supplier Name | N/A INA (Schaeffler) | |||||||||
| Manufacturer Part Number | N/A 3007-B-2RSR-TVH | N/A 3006-B-2Z-TVH | N/A 3003-B-2Z-TVH | N/A 3808-B-2Z-TVH | N/A 3812-B-2Z-TVH | |||||
| Bore Diameter | N/A 35 mm | N/A 30 mm | N/A 17 mm | N/A 40 mm | N/A 60 mm | |||||
| Cage Material | N/A Steel | |||||||||
| Closure Type | N/A Double Sealed | N/A Double Shielded | N/A Double Shielded | N/A Double Shielded | N/A Double Shielded | |||||
| Contact Angle | N/A 25 º | |||||||||
| Fillet Radius | N/A 1 mm | N/A 1 mm | N/A 0.3 mm | N/A 0.3 mm | N/A 0.3 mm | |||||
| Finish/Coating | N/A Uncoated | |||||||||
| Internal Clearance | N/A C0 | |||||||||
| Maximum Speed | N/A 5600 rpm | N/A 10100 rpm | N/A 16800 rpm | N/A 10300 rpm | N/A 6600 rpm | |||||
| Number of Rows | N/A Double-Row | |||||||||
| Operating Temperature [Max] | N/A 110 ºC | N/A | N/A | N/A | N/A | |||||
| Outer Ring Width | N/A 20 mm | N/A 19 mm | N/A 14 mm | N/A 10 mm | N/A 14 mm | |||||
| Outside Diameter | N/A 62 mm | N/A 55 mm | N/A 35 mm | N/A 52 mm | N/A 78 mm | |||||
| Overall Width | N/A 20 mm | N/A 19 mm | N/A 14 mm | N/A 10 mm | N/A 14 mm | |||||
| Precision Rating | N/A Not Rated | |||||||||
| Radial Dynamic Load Capacity | N/A 24500 N | N/A 20300 N | N/A 9200 N | N/A 7000 N | N/A 14500 N | |||||
| Radial Static Load Capacity | N/A 19400 N | N/A 15600 N | N/A 6200 N | N/A 7800 N | N/A 17500 N | |||||
| Fill Slot | N/A Non-Fill Slot | |||||||||
| Series | N/A 3000 | N/A 3000 | N/A 3000 | N/A 3800 | N/A 3800 | |||||
| Snap Ring Included | N/A | |||||||||
| Weight | N/A 0.53 lb | N/A 0.42 lb | N/A 0.15 lb | N/A 0.11 lb | N/A 0.370 lb | |||||
|
|
||||||||||