| Items |
02530605 Garlock KLOZURE® GUARDIAN® 1.1250 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator |
02530614 Garlock KLOZURE® GUARDIAN® 1.8750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator |
02675821 Garlock KLOZURE® GUARDIAN® 1.1250 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator |
06149789 Garlock KLOZURE® GUARDIAN® 0.8659 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator |
06150381 Garlock KLOZURE® GUARDIAN® 0.8659 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator |
|||||
| Description | N/A 29602-4108 GUARDIAN® Bronze Flange | N/A 29602-4124 GUARDIAN® Bronze Flange | N/A 29602-4322 GUARDIAN® Bronze Flange | N/A 29602-2525 GUARDIAN® Bronze Flange | N/A 29602-6968 GUARDIAN® Bronze Flange | |||||
| Brands | N/A KLOZURE® GUARDIAN® | |||||||||
| Supplier Name | N/A Garlock | |||||||||
| Manufacturer Part Number | N/A 29602-4108 | N/A 29602-4124 | N/A 29602-4322 | N/A 29602-2525 | N/A 29602-6968 | |||||
| Continuous Temperature Range | N/A -22 to 400 ºF | |||||||||
| Harmonization Code | N/A 8487900040.US | |||||||||
| Lip Material | N/A Labyrinth | |||||||||
| UPC Code | N/A | |||||||||
| Maximum Shaft Surface Speed | N/A 12000 fpm | |||||||||
| Misalignment Tolerance | N/A 0.020 in | |||||||||
| Outside Diameter | N/A 2.0000 in | N/A 2-5/8 in | N/A 1.8750 in | N/A 1.85 in | N/A 1.9690 in | |||||
| Pressure Tolerance | N/A Ambient | |||||||||
| Shaft Diameter | N/A 1 1/8 in | N/A 1 7/8 in | N/A 1 1/8 in | N/A 0.8659 in | N/A 0.8659 in | |||||
| Weight | N/A 0.73 lb | N/A 0.94 lb | N/A 0.7 lb | N/A 0.72 lb | N/A 0.84 lb | |||||
| Width | N/A 0.7000 in | |||||||||
| Typical Applications | N/A Aluminum Industry Chemical Industry Energy Efficient Applications Exceptional Bearing Protection Food and Pharmaceutical Industry Gearboxes Hydroelectric Industry Mining Industry Motors Oil and Gas Industry Other Industrial Applications Power Generation Industry Primary Metals Industry Pulp and Paper Industry Pumps Rotating Applications Steel Industry Wind Turbine Industry | |||||||||
| Rotor/Stator Material | N/A Bronze | |||||||||
| Unitizing Ring Material | N/A Filled Polytetrafluoroethylene (PTFE) | |||||||||
| O-Ring Material | N/A FKM | |||||||||
| Flange Size | N/A 0.325 in | |||||||||
| Design | N/A Flanged Design | |||||||||
|
|
||||||||||