| Items |
02288504 NTN AW Series 75 Millimeter (mm) Bore Diameter Bearing Lock Washer |
00590324 NTN AW Series 20 Millimeter (mm) Bore Diameter Bearing Lock Washer |
02288501 NTN AW Series 60 Millimeter (mm) Bore Diameter Bearing Lock Washer |
02288502 NTN AW Series 65 Millimeter (mm) Bore Diameter Bearing Lock Washer |
00590384 NTN AW Series 85 Millimeter (mm) Bore Diameter Bearing Lock Washer |
|||||
| Description | N/A AW15 Bearing | N/A AW04 | N/A AW12 Bearing Lock Washer | N/A AW13 Bearing | N/A AW17 | |||||
| Supplier Name | N/A NTN Bearing Company | |||||||||
| Manufacturer Part Number | N/A AW15 | N/A AW04 | N/A AW12 | N/A AW13 | N/A AW17 | |||||
| Series | N/A AW | |||||||||
| Bore Diameter | N/A 75 mm | N/A 20 mm | N/A 60 mm | N/A 65 mm | N/A 85 mm | |||||
| Compatible Lock Nut Number | N/A AN15 | N/A AN04 | N/A AN12 | N/A AN13 | N/A AN17 | |||||
| Face Diameter | N/A 90 mm | N/A 26 mm | N/A 73 mm | N/A 79 mm | N/A 102 mm | |||||
| Key Width | N/A 8 mm | N/A 4 mm | N/A 7 mm | N/A 7 mm | N/A 8 mm | |||||
| UPC Code | N/A | |||||||||
| Material | N/A Low Carbon Steel | |||||||||
| Number of Tangs | N/A 19 | N/A 13 | N/A 17 | N/A 19 | N/A 19 | |||||
| Outside Diameter Over Tangs | N/A 104 mm | N/A 36 mm | N/A 86 mm | N/A 92 mm | N/A 119 mm | |||||
| Tang Thickness | N/A 1.5 mm | N/A 1 mm | N/A 1.5 mm | N/A 1.5 mm | N/A 1.8 mm | |||||
| Tang Width | N/A 8 mm | N/A 4 mm | N/A 7 mm | N/A 7 mm | N/A 8 mm | |||||
| Weight | N/A 0.08 lb | N/A 0.01 lb | N/A 0.06 lb | N/A 0.07 lb | N/A 0.11 lb | |||||
|
|
||||||||||