COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
INA (Schaeffler) AM Series 68 Millimeter (mm) Face Diameter Bearing Lock Nut (01810225)

INA (Schaeffler) AM Series 68 Millimeter (mm) Face Diameter Bearing Lock Nut

INA (Schaeffler) AM Series 58 Millimeter (mm) Face Diameter Bearing Lock Nut (04212024)

INA (Schaeffler) AM Series 58 Millimeter (mm) Face Diameter Bearing Lock Nut

INA (Schaeffler) AM Series 31 Millimeter (mm) Face Diameter Bearing Lock Nut (02925319)

INA (Schaeffler) AM Series 31 Millimeter (mm) Face Diameter Bearing Lock Nut

INA (Schaeffler) AM Series 45 Millimeter (mm) Face Diameter Bearing Lock Nut (02109618)

INA (Schaeffler) AM Series 45 Millimeter (mm) Face Diameter Bearing Lock Nut

INA (Schaeffler) AM Series Bearing Lock Nuts

INA (Schaeffler) AM Series 38 Millimeter (mm) Face Diameter Bearing Lock Nut
Description N/A AM50 Precision Lock Nut N/A AM40 Precision Lock Nut N/A AM20 Precision Lock Nut N/A AM30 Precision Lock Nut N/A AM25 Precision Lock Nut
Supplier Name N/A INA (Schaeffler)
Manufacturer Part Number N/A AM50 N/A AM40 N/A AM20 N/A AM30 N/A AM25
Adapter Sleeve Part Number N/A N/A N/A AMS20 N/A N/A
Face Diameter N/A 68 mm N/A 58 mm N/A 31 mm N/A 45 mm N/A 38 mm
Includes N/A N/A N/A Adapter N/A N/A
Locknut Type N/A Precision N/A Precision N/A Precision N/A Precision N/A
UPC Code N/A N/A N/A N/A N/A 4012802032147
Outside Diameter N/A 75 mm N/A 65 mm N/A 38 mm N/A 52 mm N/A 45 mm
Overall Nut Width N/A 25 mm N/A 22 mm N/A 18 mm N/A 20 mm N/A 20 mm
Series N/A AM
Slot Depth N/A 8 mm N/A 8 mm N/A 6 mm N/A 7 mm N/A 6 mm
Slot Width N/A 6 mm N/A 6 mm N/A 4 mm N/A 5 mm N/A 6 mm
Thread Size N/A M50 x 1.5 N/A M40 x 1.5 N/A M20 x 1 N/A M30 x 1.5 N/A M25 x 1.5
Weight N/A 1.14 lb N/A N/A 0.250 lb N/A 0.53 lb N/A 0.42 lb