| Items |
01812289 INA (Schaeffler) ZM Series 73 Millimeter (mm) Face Diameter Bearing Lock Nut |
02083732 INA (Schaeffler) ZM Series 21 Millimeter (mm) Face Diameter Bearing Lock Nut |
04298817 INA (Schaeffler) ZM Series 52 Millimeter (mm) Face Diameter Bearing Lock Nut |
03087276 INA (Schaeffler) ZM Series 14 Millimeter (mm) Face Diameter Bearing Lock Nut |
03038264 INA (Schaeffler) ZM Series 59 Millimeter (mm) Face Diameter Bearing Lock Nut |
|||||
| Description | N/A ZM60 Precision Lock Nut | N/A ZM15 Precision Lock Nut | N/A ZM40 Lock Nut | N/A ZM10 Precision Lock Nut | N/A ZM45 Precision Lock Nut | |||||
| Supplier Name | N/A INA (Schaeffler) | |||||||||
| Manufacturer Part Number | N/A ZM60 | N/A ZM15 | N/A ZM40 | N/A ZM10 | N/A ZM45 | |||||
| Face Diameter | N/A 73 mm | N/A 21 mm | N/A 52 mm | N/A 14 mm | N/A 59 mm | |||||
| Locknut Type | N/A Precision | |||||||||
| Outside Diameter | N/A 80 mm | N/A 25 mm | N/A 58 mm | N/A 18 mm | N/A 65 mm | |||||
| Overall Nut Width | N/A 16 mm | N/A 8 mm | N/A 14 mm | N/A 8 mm | N/A 14 mm | |||||
| Series | N/A ZM | |||||||||
| Slot Depth | N/A 3 mm | N/A 2 mm | N/A 2.5 mm | N/A 2 mm | N/A 2.5 mm | |||||
| Slot Width | N/A 7 mm | N/A 3 mm | N/A 6 mm | N/A 3 mm | N/A 6 mm | |||||
| Thread Size | N/A M60 x 2 | N/A M15 x 1 | N/A M40 x 1.5 | N/A M10 x 1 | N/A M45 x 1.5 | |||||
| Weight | N/A 0.74 lb | N/A 0.05 lb | N/A | N/A 0.02 lb | N/A 0.450 lb | |||||
|
|
||||||||||