COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Fenner Bore Reducing Adapters

Fenner Bore Reducing Adapter

Fenner 0.385 to 0.395 Inch (in) Length Through Bore and 0.472 Inch (in) Width Bore Reducing Adapter (01332335)

Fenner 0.385 to 0.395 Inch (in) Length Through Bore and 0.472 Inch (in) Width Bore Reducing Adapter

Fenner 0.385 to 0.395 Inch (in) Length Through Bore and 0.472 Inch (in) Width Bore Reducing Adapter (01332335)

Fenner 0.510 to 0.520 Inch (in) Length Through Bore and 0.472 Inch (in) Width Bore Reducing Adapter
Description N/A RB0071 N/A RB0001 Adapter N/A RB0002 Adapter
Supplier Name N/A Fenner Drives
Manufacturer Part Number N/A RB0071 N/A RB0001 N/A RB0002
Bore Diameter N/A 0.474 in0.486 in N/A N/A
Length Through Bore N/A N/A 0.385 to 0.395 in N/A 0.510 to 0.520 in
Overall Length N/A 0.4720 in N/A N/A
Product Type N/A Bore Reducing Adapter N/A N/A
Weight N/A N/A 0.02 lb N/A 0.02 lb
Width N/A N/A 0.472 in N/A 0.472 in