| Items |
04159842 Brennan 1/8 Inch (in) O-Ring Boss End Style Bulkhead Lock Nut |
02567277 Brennan 3/16 Inch (in) O-Ring Boss End Style Bulkhead Lock Nut |
02480790 Brennan 3/16 Inch (in) O-Ring Boss End Style Bulkhead Lock Nut |
00325004 Brennan 1/4 Inch (in) O-Ring Boss End Style Bulkhead Lock Nut |
00317849 Brennan 5/16 Inch (in) O-Ring Boss End Style Bulkhead Lock Nut |
|||||
| Description | N/A | |||||||||
| Brands | N/A | |||||||||
| Supplier Name | N/A Brennan | |||||||||
| Manufacturer Part Number | N/A 0306-02 | N/A 0306-03 | N/A 0306-03-SS | N/A 0306-04-SS | N/A 0306-05 | |||||
| Prop 65 | N/A Yes | |||||||||
| Adapter Type | N/A Bulkhead Lock Nut | |||||||||
| End 1 Size | N/A 1/8 in | N/A 3/16 in | N/A 3/16 in | N/A 1/4 in | N/A 5/16 in | |||||
| End 1 Style | N/A O-Ring Boss | |||||||||
| End 1 Thread Type | N/A Society of Automotive Engineers (SAE) | |||||||||
| End 1 Thread Size | N/A 5/16-24 | N/A 3/8-24 | N/A 3/8-24 | N/A 7/16-20 | N/A 1/2-20 | |||||
| Material | N/A Steel | N/A Steel | N/A Stainless Steel | N/A Stainless Steel | N/A Steel | |||||
| Weight | N/A 0.01 lb | N/A | N/A 0.01 lb | N/A 0.02 lb | N/A 0.02 lb | |||||
|
|
||||||||||