| Items |
02074620 Brennan 1/4 Inch (in) Female Pipe Rigid End Style Cap |
01627270 Brennan 1/8 Inch (in) Female Pipe Rigid End Style Cap |
01839500 Brennan 3/4 Inch (in) Female Pipe Rigid End Style Cap |
02074619 Brennan 1/2 Inch (in) Female Pipe Rigid End Style Cap |
01839499 Brennan 1 Inch (in) Female Pipe Rigid End Style Cap |
|||||
| Description | N/A | |||||||||
| Supplier Name | N/A Brennan | |||||||||
| Manufacturer Part Number | N/A 5406-C-04 | N/A 5406-C-02 | N/A 5406-C-12 | N/A 5406-C-08 | N/A 5406-C-16 | |||||
| Prop 65 | N/A Yes | |||||||||
| Adapter Type | N/A Cap | |||||||||
| End 1 Size | N/A 1/4 in | N/A 1/8 in | N/A 3/4 in | N/A 1/2 in | N/A 1 in | |||||
| End 1 Style | N/A Female Pipe Rigid | |||||||||
| End 1 Thread Type | N/A National Pipe Taper Fuel (NPTF) | |||||||||
| End 1 Thread Size | N/A 1/4-18 | N/A 1/8-27 | N/A 3/4-14 | N/A 1/2-14 | N/A 1-11-1/2 | |||||
| Material | N/A Steel | |||||||||
| Overall Diameter | N/A | N/A 1/8 in | N/A | N/A | N/A | |||||
| Overall Length | N/A | N/A 0.55 in | N/A | N/A | N/A | |||||
| Weight | N/A 0.05 lb | N/A 0.03 lb | N/A 0.19 lb | N/A 0.130 lb | N/A 0.3 lb | |||||
|
|
||||||||||