| Items |
00320874 Brennan 1/4 Inch (in) O-Ring Boss End Style Narrow Bulkhead Lock Nut |
04067757 Brennan 1/4 Inch (in) O-Ring Boss End Style Narrow Bulkhead Lock Nut |
02480076 Brennan 3/8 Inch (in) O-Ring Boss End Style Narrow Bulkhead Lock Nut |
04067758 Brennan 1/2 Inch (in) O-Ring Boss End Style Narrow Bulkhead Lock Nut |
02480077 Brennan 3/4 Inch (in) O-Ring Boss End Style Narrow Bulkhead Lock Nut |
|||||
| Description | N/A | |||||||||
| Brands | N/A | |||||||||
| Supplier Name | N/A Brennan | |||||||||
| Manufacturer Part Number | N/A 0306-N-04 | N/A 0306-N-04-SS | N/A 0306-N-06-SS | N/A 0306-N-08-SS | N/A 0306-N-12-SS | |||||
| Prop 65 | N/A Yes | |||||||||
| Adapter Type | N/A Narrow Bulkhead Lock Nut | |||||||||
| End 1 Size | N/A 1/4 in | N/A 1/4 in | N/A 3/8 in | N/A 1/2 in | N/A 3/4 in | |||||
| End 1 Style | N/A O-Ring Boss | |||||||||
| End 1 Thread Type | N/A Society of Automotive Engineers (SAE) | |||||||||
| End 1 Thread Size | N/A 7/16-20 | N/A 7/16-20 | N/A 9/16-18 | N/A 3/4-16 | N/A 1-1/16-12 | |||||
| Material | N/A Steel | N/A Stainless Steel | N/A Stainless Steel | N/A Stainless Steel | N/A Stainless Steel | |||||
| Weight | N/A 0.03 lb | N/A 0.01 lb | N/A 0.01 lb | N/A | N/A 0.01 lb | |||||
|
|
||||||||||