| Items |
00318010 Brennan 1/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Short Nut |
00318013 Brennan 5/16 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Short Nut |
00318019 Brennan 1/2 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Short Nut |
00318025 Brennan 3/4 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Short Nut |
00318030 Brennan 1 Inch (in) Joint Industry Council (JIC) 37 Degree Flare End Style Short Nut |
|||||
| Description | N/A | |||||||||
| Supplier Name | N/A Brennan | |||||||||
| Manufacturer Part Number | N/A 0302-04 | N/A 0302-05 | N/A 0302-08 | N/A 0302-12 | N/A 0302-16 | |||||
| Prop 65 | N/A Yes | |||||||||
| Adapter Type | N/A Short Nut | |||||||||
| End 1 Size | N/A 1/4 in | N/A 5/16 in | N/A 1/2 in | N/A 3/4 in | N/A 1 in | |||||
| End 1 Style | N/A Joint Industry Council (JIC) 37º Flare | |||||||||
| End 1 Thread Type | N/A Society of Automotive Engineers (SAE) | |||||||||
| End 1 Thread Size | N/A 7/16-20 | N/A 1/2-20 | N/A 3/4-16 | N/A 1-1/16-12 | N/A 1-5/16-12 | |||||
| Material | N/A Steel | |||||||||
| Weight | N/A 0.02 lb | N/A 0.03 lb | N/A 0.06 lb | N/A 0.18 lb | N/A 0.250 lb | |||||
|
|
||||||||||