| Items |
01366006 Climax Metal CC Series 1.8750 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling with Keyway |
00243573 Climax Metal CC Series 1.2500 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling with Keyway |
00243578 Climax Metal CC Series 2.2500 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling with Keyway |
00243580 Climax Metal CC Series 2.3750 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling with Keyway |
02393063 Climax Metal CC Series 2.1250 Inch (in) Outside Diameter One-Piece Recessed Screw Clamping Coupling with Keyway |
|||||
| Description | N/A CC-087-087-KW Clamp Coupling | N/A CC-050-050-KW Clamp Coupling | N/A CC-125-125-KW Clamp Coupling | N/A CC-137-137-KW Clamp Coupling | N/A CC-112-112-KW Shaft Coupling | |||||
| Supplier Name | N/A Climax Metal Products | |||||||||
| Manufacturer Part Number | N/A CC-087-087-KW | N/A CC-050-050-KW | N/A CC-125-125-KW | N/A CC-137-137-KW | N/A CC-112-112-KW | |||||
| Series | N/A CC | |||||||||
| Bore - Side 1 | N/A 0.8750 in | N/A 0.5000 in | N/A 1.2500 in | N/A 1.3750 in | N/A 1.1250 in | |||||
| Bore - Side 2 | N/A 0.8750 in | N/A 0.5000 in | N/A 1.2500 in | N/A 1.3750 in | N/A 1.1250 in | |||||
| Finish | N/A Black Oxide | |||||||||
| Coupling Material | N/A Steel - American Society for Testing and Materials (ASTM) A108 | |||||||||
| Coupling Type | N/A One-Piece Clamp with Keyway | |||||||||
| Harmonization Code | N/A 8483.60.8000 | |||||||||
| Keyway - Side 1 | N/A 0.1890 in | N/A 0.1260 in | N/A 0.2510 in | N/A 0.3140 in | N/A 0.2510 in | |||||
| Keyway - Side 2 | N/A 0.9640 in | N/A 0.5600 in | N/A 1.3670 in | N/A 1.5180 in | N/A 1.2410 in | |||||
| UPC Code | N/A | |||||||||
| Outside Diameter | N/A 1.8750 in | N/A 1.25 in | N/A 2.2500 in | N/A 2.3750 in | N/A 2.1250 in | |||||
| Overall Length | N/A 2.8750 in | N/A 1.8750 in | N/A 3.3750 in | N/A 3.6250 in | N/A 3.2500 in | |||||
| Screw Thread Size | N/A 1/4-28 x 5/8 in | N/A 8-32 x 1/2 in | N/A 1/4-28 x 3/4 in | N/A 1/4-28 x 3/4 in | N/A 1/4-28 x 3/4 in | |||||
| Screw Type | N/A Hex Socket Cap Screw | |||||||||
| Weight | N/A 1.59 lb | N/A 0.48 lb | N/A 2.40 lb | N/A 2.79 lb | N/A 2.17 lb | |||||
|
|
||||||||||