| Items |
06707941 Climax Metal 24 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway |
07029095 Climax Metal 85 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway |
06707811 Climax Metal 24 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway |
07029560 Climax Metal 24 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway |
07029540 Climax Metal 29 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway |
|||||
| Description | N/A MISCC-09-09-SKW 9 mm x 9 mm ID | N/A MISCC-50-50-SKW Shaft Coupling | N/A MISCC-09-09-KW 9 mm x 9 mm ID | N/A MISCC-08-08-KW Shaft Coupling | N/A MISCC-10-10-KW Shaft Coupling | |||||
| Supplier Name | N/A Climax Metal Products | |||||||||
| Manufacturer Part Number | N/A MISCC-09-09-SKW | N/A MISCC-50-50-SKW | N/A MISCC-09-09-KW | N/A MISCC-08-08-KW | N/A MISCC-10-10-KW | |||||
| Series | N/A MISSC | N/A MISSC | N/A MISCC | N/A MISCC | N/A MISCC | |||||
| Bore - Side 1 | N/A 9 mm | N/A 50 mm | N/A 9 mm | N/A 8 mm | N/A 10 mm | |||||
| Bore - Side 2 | N/A 9 mm | N/A 50 mm | N/A 9 mm | N/A 8 mm | N/A 10 mm | |||||
| Finish | N/A Plain | N/A Plain | N/A Black Oxide | N/A Black Oxide | N/A Black Oxide | |||||
| Coupling Material | N/A 303 Stainless Steel | N/A 303 Stainless Steel | N/A Steel - American Society for Testing and Materials (ASTM) A108 | N/A Steel - American Society for Testing and Materials (ASTM) A108 | N/A Steel - American Society for Testing and Materials (ASTM) A108 | |||||
| Coupling Type | N/A One-Piece Clamp with Keyway | |||||||||
| Harmonization Code | N/A 8483.60.8000 | |||||||||
| Keyway - Side 1 | N/A 0.1190 in | N/A 0.5520 in | N/A 0.1190 in | N/A 0.0800 in | N/A 0.1190 in | |||||
| Keyway - Side 2 | N/A 0.4090 in | N/A 2.1180 in | N/A 0.4090 in | N/A 0.3540 in | N/A 0.4490 in | |||||
| Outside Diameter | N/A 24 mm | N/A 85 mm | N/A 24 mm | N/A 24 mm | N/A 29 mm | |||||
| Overall Length | N/A 35 mm | N/A 124 mm | N/A 35 mm | N/A 35 mm | N/A 45 mm | |||||
| Screw Material | N/A Stainless Steel | N/A Stainless Steel | N/A Steel | N/A Steel | N/A Steel | |||||
| Screw Thread Size | N/A M3 x 10 | N/A M10 x 25 | N/A M3 x 10 | N/A M3 x 10 | N/A M4 x 12 | |||||
| Screw Type | N/A Hex Socket Cap Screw | |||||||||
| Weight | N/A 2.40 lb | N/A 6.75 lb | N/A 2.40 lb | N/A 0.18 lb | N/A 0.43 lb | |||||
|
|
||||||||||