| Items |
06634660 Climax Metal 1.8750 Inch (in) Outside Diameter One-Piece Clamping Coupling with Keyway |
05189316 Climax Metal 1.1250 Inch (in) Outside Diameter One-Piece Clamping Coupling with Keyway |
05189318 Climax Metal 1.3125 Inch (in) Outside Diameter One-Piece Clamping Coupling with Keyway |
05189320 Climax Metal 1.5000 Inch (in) Outside Diameter One-Piece Clamping Coupling with Keyway |
05189322 Climax Metal 1.6250 Inch (in) Outside Diameter One-Piece Clamping Coupling with Keyway |
|||||
| Description | N/A GSCC-112-112-KW 1.1250" x 1.1250" ID Split | N/A GSCC-050-050-KW Rigid Shaft Coupling | N/A GSCC-062-062-KW Rigid Shaft Coupling | N/A GSCC-075-075-KW Rigid Shaft Coupling | N/A GSCC-087-087-KW Rigid Shaft Coupling | |||||
| Supplier Name | N/A Climax Metal Products | |||||||||
| Manufacturer Part Number | N/A GSCC-112-112-KW | N/A GSCC-050-050-KW | N/A GSCC-062-062-KW | N/A GSCC-075-075-KW | N/A GSCC-087-087-KW | |||||
| Series | N/A GSCC | |||||||||
| Bore - Side 1 | N/A 1.1250 in | N/A 0.5000 in | N/A 0.6250 in | N/A 0.7500 in | N/A 0.8750 in | |||||
| Bore - Side 2 | N/A 1.1250 in | N/A 0.5000 in | N/A 0.6250 in | N/A 0.7500 in | N/A 0.8750 in | |||||
| Finish | N/A Black Oxide | |||||||||
| Coupling Material | N/A | |||||||||
| Coupling Type | N/A One-Piece Clamp with Keyway | |||||||||
| Harmonization Code | N/A 8483.60.8000 | |||||||||
| Keyway - Side 1 | N/A 0.2510 in | N/A 0.1260 in | N/A 0.1890 in | N/A 0.1890 in | N/A 0.1890 in | |||||
| Keyway - Side 2 | N/A 1.2410 in | N/A 0.5600 in | N/A 0.7090 in | N/A 0.8370 in | N/A 0.9640 in | |||||
| Material | N/A Steel - American Society for Testing and Materials (ASTM) A108 | |||||||||
| Outside Diameter | N/A 1.8750 in | N/A 1.1250 in | N/A 1.3125 in | N/A 1.50 in | N/A 1.6250 in | |||||
| Overall Length | N/A 3.1250 in | N/A 1.7500 in | N/A 2.0000 in | N/A 2.2500 in | N/A 2-1/2 in | |||||
| Screw Material | N/A | |||||||||
| Screw Thread Size | N/A 1/4-28 x 5/8 in | N/A 8-32 x 1/2 in | N/A 10-32 x 1/2 in | N/A 1/4-28 x 5/8 in | N/A 1/4-28 x 5/8 in | |||||
| Screw Type | N/A Clamp Screw | |||||||||
| Weight | N/A | |||||||||
|
|
||||||||||