| Items |
06707774 Climax Metal 1.1250 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway |
02393038 Climax Metal 2.0625 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway |
06707943 Climax Metal 1.1250 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway |
06707833 Climax Metal 3.1250 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway |
06199883 Climax Metal 2.6250 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling with Keyway |
|||||
| Description | N/A 2ISCC-050-037KW 0.5000" x 0.3750" ID 2-PC KW | N/A 2ISCC125-125SKW Shaft Coupling | N/A 2ISCC050-037SKW 0.5000" x 0.3750" | N/A 2ISCC175-175SKW 1.7500" x 1.7500" ID | N/A G2SCC-150-150KW Rigid Shaft Coupling | |||||
| Supplier Name | N/A Climax Metal Products | |||||||||
| Manufacturer Part Number | N/A 2ISCC-050-037KW | N/A 2ISCC125-125SKW | N/A 2ISCC050-037SKW | N/A 2ISCC175-175SKW | N/A G2SCC-150-150KW | |||||
| Series | N/A 2ISCC | N/A 2ISCC | N/A 2ISCC | N/A 2ISCC | N/A G2SCC | |||||
| Bore - Side 1 | N/A 0.5000 in | N/A 1.2500 in | N/A 0.5000 in | N/A 1.7500 in | N/A 1.5000 in | |||||
| Bore - Side 2 | N/A 0.3750 in | N/A 1.2500 in | N/A 0.3750 in | N/A 1.7500 in | N/A 1.5000 in | |||||
| Finish | N/A Black Oxide | N/A Plain | N/A Plain | N/A Plain | N/A Black Oxide | |||||
| Coupling Material | N/A Steel - American Society for Testing and Materials (ASTM) A108 | N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 | N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 | N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 | N/A | |||||
| Coupling Type | N/A Two-Piece Clamp with Keyway | |||||||||
| Harmonization Code | N/A 8483.60.8000 | |||||||||
| Keyway - Side 1 | N/A 0.1260 in | N/A 0.2510 in | N/A 0.1260 in | N/A 0.3760 in | N/A 0.3760 in | |||||
| Keyway - Side 2 | N/A 0.5600 in | N/A 1.3670 in | N/A 0.4230 in | N/A 1.9220 in | N/A 1.6690 in | |||||
| Material | N/A | N/A | N/A | N/A | N/A Steel - American Society for Testing and Materials (ASTM) A108 | |||||
| Outside Diameter | N/A 1.1250 in | N/A 2.0625 in | N/A 1.1250 in | N/A 3.1250 in | N/A 2-5/8 in | |||||
| Overall Length | N/A 1.7500 in | N/A 3.2500 in | N/A 1.7500 in | N/A 4-1/2 in | N/A 3.8750 in | |||||
| Screw Thread Size | N/A 8-32 x 1/2 in | N/A 1/4-28 x 3/4 in | N/A 8-32 x 1/2 in | N/A 3/8-24 x 1 in | N/A 5/16-24 x 1 in | |||||
| Screw Type | N/A Hex Socket Cap Screw | |||||||||
| Weight | N/A 5.70 lb | N/A 1.78 lb | N/A 5.70 lb | N/A 102.30 lb | N/A | |||||
|
|
||||||||||