| Items |
06707832 Climax Metal 3.1250 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling |
05189333 Climax Metal 1.1250 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling |
05189335 Climax Metal 1.3125 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling |
05189337 Climax Metal 1.5000 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling |
05189339 Climax Metal 1.6250 Inch (in) Outside Diameter Two-Piece Industry Standard Clamping Coupling |
|||||
| Description | N/A 2ISCC-175-175-S 1.7500" x 1.7500" ID | N/A G2SCC-050-050 Rigid Shaft Coupling | N/A G2SCC-062-062 Rigid Shaft Coupling | N/A G2SCC-075-075 Rigid Shaft Coupling | N/A G2SCC-087-087 Rigid Shaft Coupling | |||||
| Supplier Name | N/A Climax Metal Products | |||||||||
| Manufacturer Part Number | N/A 2ISCC-175-175-S | N/A G2SCC-050-050 | N/A G2SCC-062-062 | N/A G2SCC-075-075 | N/A G2SCC-087-087 | |||||
| Series | N/A 2ISCC | N/A G2SCC | N/A G2SCC | N/A G2SCC | N/A G2SCC | |||||
| Bore - Side 1 | N/A 1.7500 in | N/A 0.5000 in | N/A 0.6250 in | N/A 0.7500 in | N/A 0.8750 in | |||||
| Bore - Side 2 | N/A 1.7500 in | N/A 0.5000 in | N/A 0.6250 in | N/A 0.7500 in | N/A 0.8750 in | |||||
| Finish | N/A Plain | N/A Black Oxide | N/A Black Oxide | N/A Black Oxide | N/A Black Oxide | |||||
| Coupling Material | N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 | N/A | N/A | N/A | N/A | |||||
| Coupling Type | N/A Two-Piece Clamp without Keyway | |||||||||
| Harmonization Code | N/A 8483.60.8000 | |||||||||
| UPC Code | N/A | |||||||||
| Material | N/A | N/A Steel - American Society for Testing and Materials (ASTM) A108 | N/A Steel - American Society for Testing and Materials (ASTM) A108 | N/A Steel - American Society for Testing and Materials (ASTM) A108 | N/A Steel - American Society for Testing and Materials (ASTM) A108 | |||||
| Outside Diameter | N/A 3.1250 in | N/A 1.1250 in | N/A 1.3125 in | N/A 1.50 in | N/A 1.6250 in | |||||
| Overall Length | N/A 4-1/2 in | N/A 1.7500 in | N/A 2.0000 in | N/A 2.2500 in | N/A 2.2500 in | |||||
| Screw Material | N/A | |||||||||
| Screw Thread Size | N/A 3/8-24 x 1 in | N/A 8-32 x 1/2 in | N/A 10-32 x 1/2 in | N/A 1/4-28 x 5/8 in | N/A 1/4-28 x 5/8 in | |||||
| Screw Type | N/A Hex Socket Cap Screw | |||||||||
| Weight | N/A 102.30 lb | N/A | N/A | N/A | N/A | |||||
|
|
||||||||||