| Items |
02393050 Climax Metal 2.0000 Inch (in) Outside Diameter Two-Piece Recessed Screw Clamping Coupling with Keyway |
02393051 Climax Metal 1.5000 Inch (in) Outside Diameter Two-Piece Recessed Screw Clamping Coupling with Keyway |
02393052 Climax Metal 1.7500 Inch (in) Outside Diameter Two-Piece Recessed Screw Clamping Coupling with Keyway |
02393053 Climax Metal 2.1250 Inch (in) Outside Diameter Two-Piece Recessed Screw Clamping Coupling with Keyway |
02393054 Climax Metal 1.8750 Inch (in) Outside Diameter Two-Piece Recessed Screw Clamping Coupling with Keyway |
|||||
| Description | N/A 2CC-100-100-KW Shaft Coupling | N/A 2CC-062-050-KW Shaft Coupling | N/A 2CC-075-062-KW Shaft Coupling | N/A 2CC-112-112-KW Shaft Coupling | N/A 2CC-087-087-KW Shaft Coupling | |||||
| Supplier Name | N/A Climax Metal Products | |||||||||
| Manufacturer Part Number | N/A 2CC-100-100-KW | N/A 2CC-062-050-KW | N/A 2CC-075-062-KW | N/A 2CC-112-112-KW | N/A 2CC-087-087-KW | |||||
| Series | N/A 2CC | |||||||||
| Bore - Side 1 | N/A 1.0000 in | N/A 0.6250 in | N/A 0.7500 in | N/A 1.1250 in | N/A 0.8750 in | |||||
| Bore - Side 2 | N/A 1.0000 in | N/A 0.5000 in | N/A 0.6250 in | N/A 1.1250 in | N/A 0.8750 in | |||||
| Finish | N/A Black Oxide | |||||||||
| Coupling Material | N/A Steel - American Society for Testing and Materials (ASTM) A108 | |||||||||
| Coupling Type | N/A Two-Piece Clamp with Keyway | |||||||||
| Harmonization Code | N/A 8483.60.8000 | |||||||||
| Keyway - Side 1 | N/A 0.2510 in | N/A 0.1890 in | N/A 0.1890 in | N/A 0.2510 in | N/A 0.1890 in | |||||
| Keyway - Side 2 | N/A 1.1140 in | N/A 0.7090 in | N/A 0.8370 in | N/A 1.2410 in | N/A 0.9640 in | |||||
| UPC Code | N/A | |||||||||
| Outside Diameter | N/A 2.0000 in | N/A 1.50 in | N/A 1.75 in | N/A 2.1250 in | N/A 1.8750 in | |||||
| Overall Length | N/A 3.0000 in | N/A 2.2500 in | N/A 2.6250 in | N/A 3.2500 in | N/A 2.8750 in | |||||
| Screw Length | N/A | |||||||||
| Screw Material | N/A | |||||||||
| Screw Thread Size | N/A 1/4-28 x 5/8 in | N/A 10-32 x 1/2 in | N/A 1/4-28 x 5/8 in | N/A 1/4-28 x 3/4 in | N/A 1/4-28 x 5/8 in | |||||
| Screw Type | N/A Hex Socket Cap Screw | |||||||||
| Weight | N/A 1.82 lb | N/A 0.85 lb | N/A 1.38 lb | N/A 2.14 lb | N/A 1.63 lb | |||||
|
|
||||||||||