| Items |
01471390 Brennan 3/8 Inch (in) Flareless Bite-Type End Style Compression Cross |
01471392 Brennan 1/2 Inch (in) Flareless Bite-Type End Style Compression Cross |
||
| Description | N/A | |||
| Brands | N/A USA Sealing | |||
| Supplier Name | N/A Brennan | |||
| Manufacturer Part Number | N/A C2650-06-06-06-06-FG | N/A C2650-08-08-08-08-FG | ||
| Prop 65 | N/A Yes | |||
| Adapter Type | N/A Compression Cross | |||
| All Four Ends Style | N/A 3/8 in Flareless Bite-Type Compression | N/A 1/2 in Flareless Bite-Type Compression | ||
| Weight | N/A 0.220 lb | N/A 0.57 lb | ||
|
|
||||