COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Brennan Compression Nut

Brennan 0.31 Inch (in) Overall Length Compression Nut

Brennan 0.35 Inch (in) Overall Length Compression Nut (00361241)

Brennan 0.35 Inch (in) Overall Length Compression Nut

Brennan 0.27 Inch (in) Overall Length Compression Nut (00264345)

Brennan 0.27 Inch (in) Overall Length Compression Nut

Brennan 3/4 Inch (in) Overall Length Compression Nut (01471121)

Brennan 3/4 Inch (in) Overall Length Compression Nut
Description N/A
Brands N/A USA Sealing
Supplier Name N/A Brennan
Manufacturer Part Number N/A FS0306-06 N/A FS0306-08 N/A FS0306-04 N/A C0318-06
Prop 65 N/A Yes
Adapter Type N/A Compression Nut
Hex Size N/A 1 in N/A 1-1/8 in N/A 0.812 in N/A 0.688 in
Material N/A Steel
Overall Length N/A 0.31 in N/A 0.35 in N/A 0.27 in N/A 3/4 in
Weight N/A 0.05 lb N/A 0.06 lb N/A 0.03 lb N/A 0.04 lb