| Items |
03518218 Brennan 1/8 Inch (in) Flareless Bite-Type (2 Sides) x 1/8 Inch (in) Male Pipe Rigid End Style Compression Tee |
01471331 Brennan 1/4 Inch (in) Flareless Bite-Type (2 Sides) x 1/8 Inch (in) Male Pipe Rigid End Style Compression Tee |
01471332 Brennan 1/4 Inch (in) Flareless Bite-Type (2 Sides) x 1/4 Inch (in) Male Pipe Rigid End Style Compression Tee |
01471333 Brennan 5/16 Inch (in) Flareless Bite-Type (2 Sides) x 1/8 Inch (in) Male Pipe Rigid End Style Compression Tee |
01471334 Brennan 3/8 Inch (in) Flareless Bite-Type (2 Sides) x 1/4 Inch (in) Male Pipe Rigid End Style Compression Tee |
|||||
| Description | N/A | |||||||||
| Brands | N/A USA Sealing | |||||||||
| Supplier Name | N/A Brennan | |||||||||
| Manufacturer Part Number | N/A C2601-02-02-02-FG | N/A C2601-04-04-02-FG | N/A C2601-04-04-04-FG | N/A C2601-05-05-02-FG | N/A C2601-06-06-04-FG | |||||
| Prop 65 | N/A Yes | |||||||||
| Adapter Type | N/A Compression Tee | |||||||||
| End 1 Size | N/A 1/8 in | N/A 1/4 in | N/A 1/4 in | N/A 5/16 in | N/A 3/8 in | |||||
| End 1 Style | N/A Flareless Bite-Type | |||||||||
| End 2 Size | N/A 1/8 in | N/A 1/4 in | N/A 1/4 in | N/A 5/16 in | N/A 3/8 in | |||||
| End 2 Style | N/A Flareless Bite-Type | |||||||||
| End 2 Thread Type | N/A | |||||||||
| End 2 Thread Size | N/A | |||||||||
| End 3 Size | N/A 1/8 in | N/A 1/8 in | N/A 1/4 in | N/A 1/8 in | N/A 1/4 in | |||||
| End 3 Style | N/A Male Pipe Rigid | |||||||||
| End 3 Thread Type | N/A National Pipe Taper Fuel (NPTF) | |||||||||
| End 3 Thread Size | N/A 1/8-27 | N/A 1/8-27 | N/A 1/4-18 | N/A 1/8-27 | N/A 1/4-18 | |||||
| Material | N/A | |||||||||
| Weight | N/A 0.03 lb | N/A 0.130 lb | N/A 0.17 lb | N/A 0.08 lb | N/A 0.11 lb | |||||
|
|
||||||||||