| Items |
01471255 Brennan 1/4 Inch (in) Tube Size Flareless Bite-Type End Style Plug |
01471257 Brennan 3/8 Inch (in) Tube Size Flareless Bite-Type End Style Plug |
01471258 Brennan 1/2 Inch (in) Tube Size Flareless Bite-Type End Style Plug |
00324968 Brennan 1/2 Inch (in) Tube Size Flareless Bite-Type End Style Plug |
01471259 Brennan 5/8 Inch (in) Tube Size Flareless Bite-Type End Style Plug |
|||||
| Description | N/A | |||||||||
| Brands | N/A USA Sealing | |||||||||
| Supplier Name | N/A Brennan | |||||||||
| Manufacturer Part Number | N/A C2408-04 | N/A C2408-06 | N/A C2408-08 | N/A C2408-08-SS | N/A C2408-10 | |||||
| Prop 65 | N/A Yes | |||||||||
| Adapter Type | N/A Flareless Bite Type Plug | |||||||||
| Material | N/A Steel | N/A Steel | N/A Steel | N/A Stainless Steel | N/A Steel | |||||
| Tube Size | N/A 1/4 in | N/A 3/8 in | N/A 1/2 in | N/A 1/2 in | N/A 5/8 in | |||||
| Weight | N/A 0.03 lb | N/A 0.06 lb | N/A 0.07 lb | N/A 0.01 lb | N/A 0.09 lb | |||||
|
|
||||||||||