COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Tsubaki (UST) 2 Inch (in) Pitch Size Attachment Chain (03064874)

Tsubaki (UST) 2 Inch (in) Pitch Size Attachment Chain

Tsubaki (UST) 1 Inch (in) Pitch Size Attachment Chain (05431974)

Tsubaki (UST) 1 Inch (in) Pitch Size Attachment Chain
Description N/A C2082H A1 RL N/A RS16BSK1CL Misc Roller Chain
Supplier Name N/A Tsubaki (UST)
Manufacturer Part Number N/A C2082H A1 N/A RS16BSK1
Attachment Link Number N/A A-1 N/A SK-1
Attachment Link Type N/A Bent - One Side N/A
Chain Number N/A 2082 N/A 16B
Chain Pitch Size N/A 2 in N/A 1 in
Number of Holes N/A 1 N/A
Series N/A Double Pitch Heavy N/A British Standard
Weight N/A 0.44 lb N/A