| Items |
02513858 INA (Schaeffler) SX Series 140 Millimeter (mm) Bore Diameter Crossed Roller Bearing |
00140427 INA (Schaeffler) XU Series 4 Inch (in) Bore Diameter Crossed Roller Bearing |
04732871 INA (Schaeffler) SX Series 200 Millimeter (mm) Bore Diameter Crossed Roller Bearing |
|||
| Description | N/A SX011828 Cross Roller Bearing | N/A XU080149 Slewing Ring, Crossed Roller | N/A SX 01 18 40 Cross Roller Bearing | |||
| Supplier Name | N/A INA (Schaeffler) | |||||
| Manufacturer Part Number | N/A SX011828 | N/A XU080149 | N/A SX 01 18 40 | |||
| Axial Dynamic Load Capacity | N/A 14400 lbf | N/A 63000 N | N/A 23800 lbf | |||
| Axial Static Load Capacity | N/A 53000 lbf | N/A 66000 N | N/A 96000 lbf | |||
| Bore Diameter | N/A 140 mm | N/A 4.0000 in | N/A 200 mm | |||
| Closure Type | N/A Open | |||||
| Fillet Radius | N/A 1.1 mm | N/A | N/A 1.5 mm | |||
| Finish/Coating | N/A Uncoated | |||||
| Maximum Speed | N/A 485 rpm | N/A | N/A 340 rpm | |||
| Operating Temperature Range | N/A -30 To 80 ºC | N/A | N/A -30 To 80 ºC | |||
| Outside Diameter | N/A 175 mm | N/A 7.75 in | N/A 250 mm | |||
| Overall Width | N/A 18 mm | N/A 7/8 in | N/A 24 mm | |||
| Precision Rating | N/A Not Rated | |||||
| Radial Dynamic Load Capacity | N/A 45000 N | N/A 40000 N | N/A 72000 N | |||
| Radial Static Load Capacity | N/A 96000 lbf | N/A 32500 N | N/A 170000 lbf | |||
| Series | N/A SX | N/A XU | N/A SX | |||
| Weight | N/A 3.16 lb | N/A 9.5 lb | N/A | |||
| UPC Code | N/A | |||||
|
|
||||||