| Items |
05942240 Smith Bearing 1.5000 Inch (in) Roller Diameter Hex Head Flat Cam Follower |
05942221 Smith Bearing 1.2500 Inch (in) Roller Diameter Hex Head Flat Cam Follower |
05942619 Smith Bearing 1.2500 Inch (in) Roller Diameter Hex Head Flat Cam Follower |
05942222 Smith Bearing 1.1250 Inch (in) Roller Diameter Hex Head Flat Cam Follower |
05942212 Smith Bearing 1.3750 Inch (in) Roller Diameter Hex Head Flat Cam Follower |
|||||
| Description | N/A CR 1-1/2-BE Cam Follower | N/A CR 1 1/4-BE | N/A CR 1 1/4-XB-SS Cam Follower | N/A CR 1 1/8-BE | N/A CR 1 3/8-XB-SS Cam Follower | |||||
| Supplier Name | N/A Smith Bearing Company | |||||||||
| Manufacturer Part Number | N/A CR 1 1/2-BE | N/A CR 1 1/4-BE | N/A CR 1 1/4-XB-SS | N/A CR 1 1/8-BE | N/A CR 1 3/8-XB-SS | |||||
| Bearing Element | N/A Needle Rollers | |||||||||
| Closure Type | N/A Open | N/A Open | N/A Sealed | N/A Open | N/A Sealed | |||||
| Eccentric Stud Diameter | N/A 0.8750 in | N/A 0.6870 in | N/A 0.5000 in | N/A 0.6250 in | N/A 0.5000 in | |||||
| Head Type | N/A Hex Head | |||||||||
| Lubrication Hole Location | N/A | |||||||||
| UPC Code | N/A | |||||||||
| Radial Dynamic Load Capacity | N/A | |||||||||
| Radial Static Load Capacity | N/A | |||||||||
| Roller Diameter | N/A 1.5000 in | N/A 1.2500 in | N/A 1.2500 in | N/A 1.1250 in | N/A 1.3750 in | |||||
| Roller Material | N/A Steel | N/A Steel | N/A Stainless Steel | N/A Steel | N/A Stainless Steel | |||||
| Roller Shape | N/A Flat | |||||||||
| Roller Width | N/A 0.875 in | N/A 0.7500 in | N/A 0.7500 in | N/A 0.625 in | N/A 0.7500 in | |||||
| Stud Diameter | N/A | |||||||||
| Stud Length | N/A 1.5000 in | N/A 1.2500 in | N/A 1.2500 in | N/A 1.0000 in | N/A 1.2500 in | |||||
| Stud Type | N/A Eccentric | N/A Eccentric | N/A Regular | N/A Eccentric | N/A Regular | |||||
| Thread Length | N/A | |||||||||
| Thread Size | N/A 5/8-18 | N/A 1/2-20 | N/A 1/2-20 | N/A 7/16-20 | N/A 1/2-20 | |||||
| Thread Type | N/A | |||||||||
| Torque | N/A | |||||||||
| General Information | N/A | |||||||||
|
|
||||||||||