| Items |
01465041 INA (Schaeffler) 52 Millimeter (mm) Roller Diameter Crowned Cam Follower |
01503593 INA (Schaeffler) 62 Millimeter (mm) Roller Diameter Crowned Cam Follower |
02394042 INA (Schaeffler) 62 Millimeter (mm) Roller Diameter Crowned Cam Follower |
02249688 INA (Schaeffler) 40 Millimeter (mm) Roller Diameter Crowned Cam Follower |
02452711 INA (Schaeffler) 72 Millimeter (mm) Roller Diameter Crowned Cam Follower |
|||||
| Description | N/A ZL204-DRS Stud Type Track Roller | N/A ZL5205-DRS Stud Type Track Roller | N/A ZL205-DRS Stud Type Track Roller | N/A ZL202-DRS Stud Type Track Roller | N/A ZL5206-DRS Stud Type Track Roller | |||||
| Supplier Name | N/A INA (Schaeffler) | |||||||||
| Manufacturer Part Number | N/A ZL204-DRS | N/A ZL5205-DRS | N/A ZL205-DRS | N/A ZL202-DRS | N/A ZL5206-DRS | |||||
| Bearing Element | N/A Balls - One Row | N/A Balls - Two Rows | N/A Balls - One Row | N/A Balls - One Row | N/A Balls - Two Rows | |||||
| Closure Type | N/A Single Sealed | |||||||||
| Finish/Coating | N/A Uncoated | |||||||||
| Head Type | N/A None | |||||||||
| Lubrication Hole Location | N/A Stud Side | |||||||||
| Maximum Speed | N/A 6000 rpm | N/A 4500 rpm | N/A 5500 rpm | N/A 8500 rpm | N/A 3500 rpm | |||||
| Radial Dynamic Load Capacity | N/A 10600 N | N/A 18800 N | N/A 12500 N | N/A 6600 N | N/A 25000 N | |||||
| Radial Static Load Capacity | N/A 5700 N | N/A 13200 N | N/A 7100 N | N/A 3350 N | N/A 18000 N | |||||
| Roller Diameter | N/A 52 mm | N/A 62 mm | N/A 62 mm | N/A 40 mm | N/A 72 mm | |||||
| Roller Shape | N/A Crowned | |||||||||
| Roller Width | N/A 14 mm | N/A 20.6 mm | N/A 15 mm | N/A 11 mm | N/A 23.8 mm | |||||
| Stud Diameter | N/A 20 mm | N/A 25 mm | N/A 25 mm | N/A 16 mm | N/A 30 mm | |||||
| Stud Length | N/A 14 mm | N/A 25 mm | N/A 16 mm | N/A 10 mm | N/A 30 mm | |||||
| Thread Size | N/A M10 | N/A M10 | N/A M10 | N/A M8 | N/A M16 | |||||
| Weight | N/A 0.450 lb | N/A 1 lb | N/A 0.79 lb | N/A 0.210 lb | N/A 1.4500 lb | |||||
|
|
||||||||||