COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
INA (Schaeffler) 35 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower (00138237)

INA (Schaeffler) 35 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower

INA (Schaeffler) 30 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower (00138229)

INA (Schaeffler) 30 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower

INA (Schaeffler) 22 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower (00139031)

INA (Schaeffler) 22 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower

INA (Schaeffler) 80 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower (02923903)

INA (Schaeffler) 80 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower

INA (Schaeffler) 52 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower (00138257)

INA (Schaeffler) 52 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower
Description N/A KRV35-PP Stud Type Track Roller N/A KRV30-PP Stud Type Track Roller N/A KR22 Stud Type Track Roller N/A NUKRE80 Stud Type Track Roller N/A KRV52-PP Stud Type Track Roller
Supplier Name N/A INA (Schaeffler)
Manufacturer Part Number N/A KRV35-PP N/A KRV30-PP N/A KR22 N/A NUKRE80 N/A KRV52-PP
Bearing Element N/A Needle Rollers N/A Needle Rollers N/A Needle Rollers N/A Cylindrical Rollers N/A Needle Rollers
Closure Type N/A Sealed
Eccentric Stud Diameter N/A N/A N/A N/A 35 mm N/A
Finish/Coating N/A Uncoated
Head Type N/A Hex Head
Lubrication Hole Location N/A Head Stud End Stud Side N/A Head Stud End Stud Side N/A Head Stud End N/A Head Stud End N/A Head Stud End Stud Side
UPC Code N/A
Maximum Speed N/A 3400 rpm N/A 4500 rpm N/A 16000 rpm N/A 1800 rpm N/A 2600 rpm
Operating Temperature Range N/A
Radial Dynamic Load Capacity N/A 2900 lbf N/A 2140 lbf N/A 1000 lbf N/A 15100 lbf N/A 5100 lbf
Radial Static Load Capacity N/A 5200 lbf N/A 3300 lbf N/A 1170 lbf N/A 20900 lbf N/A 10800 lbf
Roller Diameter N/A 35 mm N/A 30 mm N/A 22 mm N/A 80 mm N/A 52 mm
Roller Material N/A N/A Chrome Steel N/A N/A N/A Chrome Steel
Roller Shape N/A Crowned
Roller Width N/A 18 mm N/A 14 mm N/A 12 mm N/A 35 mm N/A 24 mm
Stud Diameter N/A 16 mm N/A 12 mm N/A 10 mm N/A 30 mm N/A 20 mm
Stud Length N/A 32.50 mm N/A 25 mm N/A 23 mm N/A 63 mm N/A 40.50 mm
Thread Size N/A
Weight N/A 0.53 lb N/A 0.24 lb N/A 0.12 lb N/A 4.41 lb N/A 1.22 lb