COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
INA (Schaeffler) 16 Millimeter (mm) Roller Diameter Slotted Head Crowned Cam Follower (01502458)

INA (Schaeffler) 16 Millimeter (mm) Roller Diameter Slotted Head Crowned Cam Follower

INA (Schaeffler) 16 Millimeter (mm) Roller Diameter Slotted Head Crowned Cam Follower (02417888)

INA (Schaeffler) 16 Millimeter (mm) Roller Diameter Slotted Head Crowned Cam Follower

INA (Schaeffler) 19 Millimeter (mm) Roller Diameter Slotted Head Crowned Cam Follower (01373115)

INA (Schaeffler) 19 Millimeter (mm) Roller Diameter Slotted Head Crowned Cam Follower

INA (Schaeffler) Slotted Head Crowned Cam Followers

INA (Schaeffler) 16 Millimeter (mm) Roller Diameter Slotted Head Crowned Cam Follower

INA (Schaeffler) 16 Millimeter (mm) Roller Diameter Slotted Head Crowned Cam Follower (00138211)

INA (Schaeffler) 16 Millimeter (mm) Roller Diameter Slotted Head Crowned Cam Follower
Description N/A KRE16-PP Stud Type Track Roller N/A KR16 Stud Type Track Roller N/A KR19 Stud Type Track Roller N/A KR16-PP Stud Type Track Roller N/A KRV16-PP Stud Type Track Roller
Supplier Name N/A INA (Schaeffler)
Manufacturer Part Number N/A KRE16-PP N/A KR16 N/A KR19 N/A KR16-PP N/A KRV16-PP
Bearing Element N/A Needle Rollers
Closure Type N/A Sealed
Eccentric Stud Diameter N/A 9 mm N/A N/A N/A N/A
Finish/Coating N/A Uncoated
Head Type N/A Slotted Head
Lubrication Hole Location N/A Head
Maximum Speed N/A 14000 rpm N/A 22000 rpm N/A 20000 rpm N/A 22000 rpm N/A 8500 rpm
Radial Dynamic Load Capacity N/A 3150 N N/A 710 lbf N/A 790 lbf N/A 710 lbf N/A 1090 lbf
Radial Static Load Capacity N/A 3400 N N/A 740 lbf N/A 880 lbf N/A 740 lbf N/A 1460 lbf
Roller Diameter N/A 16 mm N/A 16 mm N/A 19 mm N/A 16 mm N/A 16 mm
Roller Material N/A N/A Chrome Steel N/A N/A N/A Chrome Steel
Roller Shape N/A Crowned
Roller Width N/A 11 mm
Stud Diameter N/A 6 mm N/A 6 mm N/A 8 mm N/A 6 mm N/A 6 mm
Stud Length N/A 16 mm N/A 16 mm N/A 20 mm N/A 16 mm N/A 16 mm
Stud Type N/A Eccentric N/A N/A N/A N/A
Thread Size N/A M6 N/A N/A M8 N/A N/A
Weight N/A 0.06 lb N/A 0.07 lb N/A N/A 0.06 lb N/A 0.06 lb