| Items |
02618184 Osborn Load Runners 60 Millimeter (mm) Roller Diameter V-Groove Cam Follower |
00088689 Osborn Load Runners 2.5000 Inch (in) Roller Diameter V-Groove Cam Follower |
03846769 Osborn Load Runners 120 Millimeter (mm) Roller Diameter V-Groove Cam Follower |
04796637 Osborn Load Runners 40 Millimeter (mm) Roller Diameter V-Groove Cam Follower |
00088697 Osborn Load Runners 3.5000 Inch (in) Roller Diameter V-Groove Cam Follower |
|||||
| Description | N/A HPVE-40 Cam Follower | N/A VLRE-2-1/2 Idler Roller | N/A HPVE-76 Cam Follower 95955 FW/LW/JN | N/A HPV-26 Load Runner | N/A VLRE-3-1/2-4 Idler Roller | |||||
| Supplier Name | N/A Osborn Load Runners | |||||||||
| Manufacturer Part Number | N/A HPVE-40 | N/A VLRE-2-1/2 | N/A HPVE-76 | N/A HPV-26 | N/A VLRE-3-1/2-4 | |||||
| Bearing Element | N/A Balls | N/A Balls | N/A Tapered Rollers | N/A Tapered Rollers | N/A Tapered Rollers | |||||
| Closure Type | N/A Open | |||||||||
| Eccentric Stud Diameter | N/A 22 mm | N/A 1.0000 in | N/A 35 mm | N/A 13 mm | N/A 1.1870 in | |||||
| Lubrication Hole Location | N/A None | |||||||||
| Point Diameter | N/A 40 mm | N/A 1.5000 in | N/A 76 mm | N/A 26 mm | N/A 2.2500 in | |||||
| Radial Dynamic Load Capacity | N/A 12260 N | N/A 2760 lb | N/A 63480 N | N/A 2790 N | N/A 8990 lb | |||||
| Radial Static Load Capacity | N/A 4900 N | N/A 1100 lb | N/A 88960 N | N/A 1000 N | N/A 7200 lb | |||||
| Roller Diameter | N/A 60 mm | N/A 2.5000 in | N/A 120 mm | N/A 40 mm | N/A 3.5000 in | |||||
| Roller Material | N/A Stainless Steel | |||||||||
| Roller Shape | N/A | |||||||||
| Roller Width | N/A 33 mm | N/A 1.3125 in | N/A 50.5 mm | N/A 20 mm | N/A 1.8900 in | |||||
| Stud Diameter | N/A 14 mm | N/A 0.7500 in | N/A 24 mm | N/A 10 mm | N/A 0.7500 in | |||||
| Stud Length | N/A 40 mm | N/A 1.7500 in | N/A 70 mm | N/A 23 mm | N/A 2.0000 in | |||||
| Thread Size | N/A | N/A 3/4-16 | N/A | N/A | N/A 3/4-16 | |||||
| V-Groove Angle | N/A 90 º | |||||||||
| Weight | N/A | N/A 1.40 lb | N/A 7.5600 lb | N/A 0.51 lb | N/A 3.600 lb | |||||
| Width to Groove Center | N/A 17 mm | N/A 0.687 in7 mm | N/A 26 mm | N/A 10 mm | N/A 0.8750 in | |||||
| Features & Benefits | N/A | |||||||||
|
|
||||||||||