| Items |
02416154 RBC® 1.0000 Inch (in) Roller Diameter Hex Head Flat Cam Follower |
02416155 RBC® 1.1250 Inch (in) Roller Diameter Hex Head Flat Cam Follower |
06124962 RBC® CRBC Series 1.2500 Inch (in) Roller Diameter Hex Head Flat Cam Follower |
06926077 RBC® 1.5000 Inch (in) Roller Diameter Hex Head Flat Cam Follower |
06927079 RBC® 1.8750 Inch (in) Roller Diameter Hex Head Flat Cam Follower |
|||||
| Description | N/A RBC 1 Cam Follower | N/A RBC 1-1/8 Cam Follower | N/A CRBC 1 1/4 Cam Follower | N/A RBC 1-1/2 Cam Follower | N/A CRBC 1-7/8 Cam Follower | |||||
| Supplier Name | N/A RBC® Bearings | |||||||||
| UPC Code | N/A | N/A | N/A 637400205041 | N/A | N/A | |||||
| Manufacturer Part Number | N/A RBC1 | N/A RBC11/8 | N/A CRBC 1 1/4 | N/A RBC11/2 | N/A RBC17/8 | |||||
| Prop 65 | N/A | |||||||||
| ECCN | N/A | |||||||||
| Harmonization Code | N/A | |||||||||
| Series | N/A | N/A | N/A CRBC | N/A | N/A | |||||
| Axial Dynamic Load Capacity | N/A | |||||||||
| Axial Static Load Capacity | N/A | |||||||||
| Bearing Element | N/A Cylindrical Rollers | N/A Cylindrical Rollers | N/A | N/A Cylindrical Rollers | N/A Cylindrical Rollers | |||||
| Closure Type | N/A Sealed | |||||||||
| Eccentric Stud Diameter | N/A | |||||||||
| Finish/Coating | N/A Uncoated | N/A Uncoated | N/A Black Oxide | N/A Uncoated | N/A Uncoated | |||||
| Head Type | N/A Hex Head | |||||||||
| Hex Size | N/A | |||||||||
| Lubrication Holes | N/A | |||||||||
| Lubrication Hole Location | N/A None | |||||||||
| Lubrication Type | N/A | N/A | N/A None | N/A | N/A | |||||
| Maximum Speed | N/A 9400 rpm | N/A 9400 rpm | N/A 7500 rpm | N/A 6200 rpm | N/A 4700 rpm | |||||
| Radial Dynamic Load Capacity | N/A 3000 lbf | N/A 3000 lbf | N/A 2440 lbf | N/A 6200 lbf | N/A 8200 lbf | |||||
| Radial Static Load Capacity | N/A 3200 lbf | N/A 3200 lbf | N/A 1500 lbf | N/A 7000 lbf | N/A 10500 lbf | |||||
| Roller Diameter | N/A 1.0000 in | N/A 1.1250 in | N/A 1.2500 in | N/A 1.5000 in | N/A 1.8750 in | |||||
| Roller Material | N/A Chrome Steel | |||||||||
| Roller Shape | N/A Flat | N/A Flat | N/A Crowned | N/A Flat | N/A Flat | |||||
| Roller Width | N/A 0.625 in | N/A 0.625 in | N/A 0.7500 in | N/A 0.875 in | N/A 1 in | |||||
| Stud Diameter | N/A 0.4375 in | N/A 0.4375 in | N/A 0.5000 in | N/A 0.6250 in | N/A 0.7500 in | |||||
| Stud Length | N/A 1.0000 in | N/A 1.0000 in | N/A 1.2500 in | N/A 1.5000 in | N/A 1.7500 in | |||||
| Stud Type | N/A | N/A | N/A Standard | N/A | N/A | |||||
| Thread Size | N/A 7/16-20 | N/A 7/16-20 | N/A 1/2-20 | N/A 5/8-18 | N/A 3/4-16 | |||||
| Outside Diameter Configuration | N/A | |||||||||
| Stud Material | N/A | |||||||||
| Thread Length | N/A | |||||||||
| Duty Type | N/A | |||||||||
| Weight | N/A 0.16 lb | N/A 0.19 lb | N/A 0.29 lb | N/A | N/A 0.92 lb | |||||
| Applications | N/A | |||||||||
| Features & Benefits | N/A | |||||||||
|
|
||||||||||