| Items |
00098743 RBC® CH Series 0.7500 Inch (in) Roller Diameter Slotted Head Crowned Cam Follower |
00098748 RBC® CH Series 0.8750 Inch (in) Roller Diameter Slotted Head Crowned Cam Follower |
00098754 RBC® CH Series 1.0000 Inch (in) Roller Diameter Slotted Head Crowned Cam Follower |
00098759 RBC® CH Series 1.1250 Inch (in) Roller Diameter Slotted Head Crowned Cam Follower |
00098764 RBC® CH Series 1.1250 Inch (in) Roller Diameter Slotted Head Crowned Cam Follower |
|||||
| Description | N/A CH 24-L Cam Follower | N/A CH 28-L Cam Follower | N/A CH 32-L Cam Follower | N/A CH 36-L Cam Follower | N/A CH 40-L Cam Follower | |||||
| Supplier Name | N/A RBC® Bearings | |||||||||
| Manufacturer Part Number | N/A CH24L | N/A CH28-L | N/A CH32L | N/A CH36-L | N/A CH40-L | |||||
| Axial Dynamic Load Capacity | N/A 1800 lbf | N/A 1800 lbf | N/A 2300 lbf | N/A 2300 lbf | N/A 4000 lbf | |||||
| Axial Static Load Capacity | N/A 4150 lbf | N/A 4150 lbf | N/A 6150 lbf | N/A 6150 lbf | N/A 8500 lbf | |||||
| Bearing Element | N/A Needle Rollers | |||||||||
| Closure Type | N/A Sealed | |||||||||
| Head Type | N/A Slotted Head | |||||||||
| Lubrication Hole Location | N/A Stud End Stud Side | |||||||||
| Maximum Speed | N/A 5000 rpm | N/A 5000 rpm | N/A 4500 rpm | N/A 4500 rpm | N/A 3900 rpm | |||||
| Radial Static Load Capacity | N/A 2920 lb | N/A 2920 lb | N/A 4100 lb | N/A 4100 lb | N/A 5800 lb | |||||
| Roller Diameter | N/A 0.7500 in | N/A 0.8750 in | N/A 1.0000 in | N/A 1.1250 in | N/A 1.1250 in | |||||
| Roller Material | N/A Chrome Steel | |||||||||
| Roller Shape | N/A Crowned | |||||||||
| Roller Width | N/A 0.5000 in | N/A 0.5000 in | N/A 0.625 in | N/A 0.625 in | N/A 0.7500 in | |||||
| Series | N/A CH | |||||||||
| Stud Diameter | N/A 0.4375 in | N/A 0.4375 in | N/A 0.4375 in | N/A 0.4375 in | N/A 0.7500 in | |||||
| Stud Length | N/A 0.8750 in | N/A 0.8750 in | N/A 1.0000 in | N/A 1.0000 in | N/A 1.2500 in | |||||
| Thread Size | N/A 7/16-20 | N/A 7/16-20 | N/A 7/16-20 | N/A 7/16-20 | N/A 3/4-16 | |||||
| Weight | N/A 0.08 lb | N/A 0.12 lb | N/A 0.2 lb | N/A 0.250 lb | N/A 0.38 lb | |||||
|
|
||||||||||