| Items |
06929621 RBC® S Series 1.5000 Inch (in) Roller Diameter Slotted Head Flat Cam Follower |
07009212 RBC® H Series 3.0000 Inch (in) Roller Diameter Slotted Head Flat Cam Follower |
00097728 RBC® H Series 0.7500 Inch (in) Roller Diameter Slotted Head Flat Cam Follower |
00097737 RBC® H Series 0.8750 Inch (in) Roller Diameter Slotted Head Flat Cam Follower |
00097745 RBC® H Series 1.0000 Inch (in) Roller Diameter Slotted Head Flat Cam Follower |
|||||
| Description | N/A S 48 L Sealed Cam Follower | N/A H 96 L Sealed Cam Follower | N/A H 24 Cam Follower | N/A H 28 Cam Follower | N/A H 32 Cam Follower | |||||
| Supplier Name | N/A RBC® Bearings | |||||||||
| Manufacturer Part Number | N/A S48L | N/A H96L | N/A H24 | N/A H28 | N/A H32 | |||||
| Series | N/A S | N/A H | N/A H | N/A H | N/A H | |||||
| Prop 65 | N/A | |||||||||
| Axial Dynamic Load Capacity | N/A 5000 lbf | N/A 17000 lbf | N/A 1800 lbf | N/A 1800 lbf | N/A 2300 lbf | |||||
| Axial Static Load Capacity | N/A 8800 lbf | N/A 49900 lbf | N/A 4150 lbf | N/A 4150 lbf | N/A 6150 lbf | |||||
| Bearing Element | N/A Needle Rollers | |||||||||
| Closure Type | N/A Sealed | N/A Sealed | N/A Open | N/A Open | N/A Open | |||||
| Head Type | N/A Slotted Head | |||||||||
| Lubrication Hole Location | N/A Stud End Stud Side | |||||||||
| Maximum Speed | N/A 3100 rpm | N/A 1600 rpm | N/A 5000 rpm | N/A 5000 rpm | N/A 4500 rpm | |||||
| Radial Static Load Capacity | N/A 5100 lb | N/A 36600 lb | N/A 2920 lb | N/A 2920 lb | N/A 4100 lb | |||||
| Roller Diameter | N/A 1.5000 in | N/A 3.0000 in | N/A 0.7500 in | N/A 0.8750 in | N/A 1.0000 in | |||||
| Roller Material | N/A Chrome Steel | |||||||||
| Roller Shape | N/A Flat | |||||||||
| Roller Width | N/A 0.875 in | N/A 1.7500 in | N/A 0.5000 in | N/A 0.5000 in | N/A 0.625 in | |||||
| Stud Diameter | N/A 0.6250 in | N/A 1.5000 in | N/A 0.4375 in | N/A 0.4375 in | N/A 0.6250 in | |||||
| Stud Length | N/A 1.5000 in | N/A 2.5000 in | N/A 0.8750 in | N/A 0.8750 in | N/A 1.0000 in | |||||
| Thread Size | N/A 5/8-18 | N/A 1-1/2-12 | N/A 7/16-20 | N/A 7/16-20 | N/A 5/8-18 | |||||
| Weight | N/A 0.51 lb | N/A | N/A 0.08 lb | N/A 0.12 lb | N/A 0.2 lb | |||||
| Features & Benefits |
N/A
|
N/A | N/A | N/A | N/A | |||||
|
|
||||||||||