| Items |
03221543 Smith Bearing 1.5000 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower |
00095965 Smith Bearing 1.8750 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower |
03075431 Smith Bearing 1.8750 Inch (in) Roller Diameter and Open Closure Type Slotted Head Flat Cam Follower |
00096171 Smith Bearing 1.8750 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower |
00096031 Smith Bearing 0.5000 Inch (in) Roller Diameter and Sealed Closure Type Slotted Head Flat Cam Follower |
|||||
| Description | N/A CR 1-1/2 X Sealed Cam Follower | N/A CR 1-7/8 Cam Follower (CTA 69) | N/A CR 1-7/8 B Cam Follower (CTB) | N/A CR 1-7/8 X Sealed Cam Follower | N/A CR 1/2 AX Sealed Cam Follower | |||||
| Supplier Name | N/A Smith Bearing Company | |||||||||
| Manufacturer Part Number | N/A CR 1 1/2 X | N/A CR 1-7/8 | N/A CR 1-7/8 B | N/A CR 1-7/8 X | N/A CR 1/2 AX | |||||
| Bearing Element | N/A Needle Rollers | |||||||||
| Closure Type | N/A Sealed | N/A Open | N/A Open | N/A Sealed | N/A Sealed | |||||
| Eccentric Stud Diameter | N/A 0.6250 in | N/A 0.7500 in | N/A 0.7500 in | N/A 0.7500 in | N/A 0.1900 in | |||||
| Head Type | N/A Slotted Head | |||||||||
| Radial Dynamic Load Capacity | N/A | |||||||||
| Roller Diameter | N/A 1.5000 in | N/A 1.8750 in | N/A 1.8750 in | N/A 1.8750 in | N/A 0.5000 in | |||||
| Roller Material | N/A Steel | |||||||||
| Roller Shape | N/A Flat | |||||||||
| Roller Width | N/A 0.875 in | N/A 1 in | N/A 1 in | N/A 1 in | N/A 0.3750 in | |||||
| Stud Diameter | N/A | |||||||||
| Stud Length | N/A 1.5000 in | N/A 1.7500 in | N/A 1.7500 in | N/A 1.7500 in | N/A 0.6250 in | |||||
| Stud Type | N/A Regular | |||||||||
| Thread Size | N/A 5/8-18 | N/A 3/4-16 | N/A 3/4-16 | N/A 3/4-16 | N/A 10-32 | |||||
| General Information | N/A | |||||||||
|
|
||||||||||