| Items |
00088713 PCI Procal Inc. PTRY Series 4.0000 Inch (in) Roller Diameter Flat Yoke Roller |
00088715 PCI Procal Inc. PTRY Series 6.0000 Inch (in) Roller Diameter Flat Yoke Roller |
02249553 PCI Procal Inc. PTRY Series 2.2500 Inch (in) Roller Diameter Flat Yoke Roller |
00088711 PCI Procal Inc. PTRY Series 3.5000 Inch (in) Roller Diameter Flat Yoke Roller |
00088642 PCI Procal Inc. PTRY Series 5.0000 Inch (in) Roller Diameter Flat Yoke Roller |
|||||
| Description | N/A PTRY-4.00 Plain Yoke Roller | N/A PTRY-6 Plain Yoke Roller | N/A PTRY-2.25 Plain Track Roller | N/A PTRY-3.5 Plain Yoke Roller | N/A PTRY-5 Plain Yoke Roller | |||||
| Supplier Name | N/A PCI Procal Inc. | |||||||||
| Manufacturer Part Number | N/A PTRY-4.00 | N/A PTRY-6.00 | N/A PTRY-2.25 | N/A PTRY-3.50 | N/A PTRY-5.00 | |||||
| Series | N/A PTRY | |||||||||
| Bore Diameter | N/A 1.2500 in | N/A 2.2500 in | N/A 0.6250 in | N/A 1.1250 in | N/A 1.7500 in | |||||
| Bearing Element | N/A Tapered Rollers | N/A Tapered Rollers | N/A Balls - Two Rows | N/A Tapered Rollers | N/A Tapered Rollers | |||||
| Closure Type | N/A Sealed | |||||||||
| Operating Temperature Range | N/A -30 to 225 ºF | |||||||||
| Radial Dynamic Load Capacity | N/A 17600 lb | N/A 35830 lb | N/A 3400 lb | N/A 17600 lb | N/A 35870 lb | |||||
| Radial Static Load Capacity | N/A 27200 lb | N/A 56200 lb | N/A 2240 lb | N/A 27200 lb | N/A 58400 lb | |||||
| Roller Diameter | N/A 4.0000 in | N/A 6.0000 in | N/A 2.2500 in | N/A 3.5000 in | N/A 5.0000 in | |||||
| Roller Material | N/A Chrome Steel | |||||||||
| Roller Shape | N/A Flat | |||||||||
| Roller Width | N/A 2.2500 in | N/A 3.25 in | N/A 1.2500 in | N/A 2.0000 in | N/A 2.7500 in | |||||
|
|
||||||||||