| Items |
00098973 RBC® CY Series 0.7500 Inch (in) Diameter Crowned Yoke Roller |
00098981 RBC® CY Series 0.8750 Inch (in) Diameter Crowned Yoke Roller |
00098988 RBC® CY Series 1.0000 Inch (in) Diameter Crowned Yoke Roller |
00099008 RBC® CY Series 1.2500 Inch (in) Diameter Crowned Yoke Roller |
00099018 RBC® CY Series 1.3750 Inch (in) Diameter Crowned Yoke Roller |
|||||
| Description | N/A CY24L Crowned Yoke Roller | N/A CY28L Crowned Yoke Roller | N/A CY32L Crowned Yoke Roller | N/A CY40L Crowned Yoke Roller | N/A CY44L Crowned Yoke Roller | |||||
| Supplier Name | N/A RBC® Bearings | |||||||||
| Manufacturer Part Number | N/A CY24L | N/A CY28L | N/A CY32L | N/A CY40L | N/A CY44L | |||||
| Series | N/A CY | |||||||||
| Prop 65 | N/A | |||||||||
| Axial Dynamic Load Capacity | N/A 1800 lbf | N/A 1800 lbf | N/A 2300 lbf | N/A 4200 lbf | N/A 4200 lbf | |||||
| Axial Static Load Capacity | N/A 4150 lbf | N/A 4150 lbf | N/A 6150 lbf | N/A 8500 lbf | N/A 8500 lbf | |||||
| Bearing Element | N/A Cylindrical Rollers | |||||||||
| Bore Diameter | N/A 0.2500 in | N/A 0.2500 in | N/A 0.3125 in | N/A 0.3750 in | N/A 0.3750 in | |||||
| Closure Type | N/A Sealed | |||||||||
| Lubrication Hole Location | N/A Inner Ring | |||||||||
| Maximum Speed | N/A 3930 rpm | N/A 3930 rpm | N/A 3140 rpm | N/A 2620 rpm | N/A 2620 rpm | |||||
| Operating Temperature Range | N/A -20 to 250 ºF | |||||||||
| Overall Width | N/A 0.5625 in | N/A 0.5625 in | N/A 0.6875 in | N/A 0.8125 in | N/A 0.8125 in | |||||
| Roller Diameter | N/A 0.7500 in | N/A 0.8750 in | N/A 1.0000 in | N/A 1.2500 in | N/A 1.3750 in | |||||
| Roller Material | N/A Chrome Steel | |||||||||
| Roller Shape | N/A Crowned | |||||||||
| Roller Width | N/A 0.5000 in | N/A 0.5000 in | N/A 0.625 in | N/A 0.7500 in | N/A 0.7500 in | |||||
| Standards Met | N/A American National Standards Institute (ANSI)/American Bearing Manufacturers Association (ABMA) Standard 11 | |||||||||
| Finish/Coating | N/A | |||||||||
| Radial Dynamic Load Capacity | N/A | |||||||||
| Radial Static Load Capacity | N/A | |||||||||
| Weight | N/A 0.05 lb | N/A 0.07 lb | N/A 0.11 lb | N/A 0.2 lb | N/A 0.26 lb | |||||
| General Information | N/A | |||||||||
| Features & Benefits |
N/A
|
|||||||||
|
|
||||||||||