| Items |
02416153 RBC® CRBY Series 0.3125 Inch (in) Bore Diameter Crowned Yoke Roller |
06926084 RBC® CRBY Series 1.2500 Inch (in) Bore Diameter Crowned Yoke Roller |
06926089 RBC® CRBY Series 1.1250 Inch (in) Bore Diameter Crowned Yoke Roller |
06926097 RBC® CRBY Series 1.0000 Inch (in) Bore Diameter Crowned Yoke Roller |
06926110 RBC® CRBY Series 0.7500 Inch (in) Bore Diameter Crowned Yoke Roller |
|||||
| Description | N/A CRBY 1-1/8 Yoke Roller | N/A CRBY 4 Yoke Roller | N/A CRBY 3-1/2 Yoke Roller | N/A CRBY 3 Yoke Roller | N/A CRBY 2-1/2 Yoke Roller | |||||
| Supplier Name | N/A RBC® Bearings | |||||||||
| UPC Code | N/A | N/A | N/A 637400038144 | N/A 637400038137 | N/A | |||||
| Manufacturer Part Number | N/A CRBY 1-1/8 | N/A CRBY 4 | N/A CRBY 3-1/2 | N/A CRBY 3 | N/A CRBY 2-1/2 | |||||
| Axial Dynamic Load Capacity | N/A 3000 lbf | N/A 45600 lbf | N/A | N/A | N/A 16800 lbf | |||||
| Axial Static Load Capacity | N/A 3200 lbf | N/A 68000 lbf | N/A 53000 lbf | N/A 39100 lbf | N/A 22800 lbf | |||||
| Bearing Element | N/A Cylindrical Rollers | N/A Cylindrical Rollers | N/A | N/A | N/A Cylindrical Rollers | |||||
| Bore Diameter | N/A 0.3125 in | N/A 1.2500 in | N/A 1.1250 in | N/A 1.0000 in | N/A 0.7500 in | |||||
| Closure Type | N/A Sealed | |||||||||
| Finish/Coating | N/A | N/A | N/A Black Oxide | N/A Black Oxide | N/A | |||||
| Lubrication Hole Location | N/A None | N/A None | N/A | N/A | N/A None | |||||
| Maximum Speed | N/A 9400 rpm | N/A 2600 rpm | N/A 2900 rpm | N/A 3100 rpm | N/A 3700 rpm | |||||
| Operating Temperature Range | N/A -20 to 250 ºF | |||||||||
| Overall Width | N/A 0.6925 in | N/A 2.3125 in | N/A 2.0625 in | N/A 1.8125 in | N/A 1.5625 in | |||||
| Radial Dynamic Load Capacity | N/A | N/A | N/A 36100 lbf | N/A 28900 lbf | N/A | |||||
| Roller Diameter | N/A 1.1250 in | N/A 4.0000 in | N/A 3.5000 in | N/A 3.0000 in | N/A 2.5000 in | |||||
| Roller Material | N/A Chrome Steel | |||||||||
| Roller Shape | N/A Crowned | |||||||||
| Roller Width | N/A 0.625 in | N/A 2.2500 in | N/A 2.0000 in | N/A 1.7500 in | N/A 1.5000 in | |||||
| Series | N/A CRBY | |||||||||
| Standards Met | N/A American Bearing Manufacturers Association (ABMA) Standard 11 American National Standards Institute (ANSI) | N/A American Bearing Manufacturers Association (ABMA) Standard 11 American National Standards Institute (ANSI) | N/A | N/A | N/A American Bearing Manufacturers Association (ABMA) Standard 11 American National Standards Institute (ANSI) | |||||
| Weight | N/A 0.15 lb | N/A 6.65 lb | N/A 4.50 lb | N/A 2.87 lb | N/A 1.75 lb | |||||
| General Information | N/A | N/A | N/A | N/A Lift Trucks Material Handling Textile Machinery Turntable Mounting | N/A | |||||
|
|
||||||||||