COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
RBC RBY/CRBY Series Long Life Crowned Yoke Rollers

RBC® CRBY Series 4.2500 Inch (in) Bore Diameter Long Life Crowned Yoke Roller

RBC RBY/CRBY Series Long Life Crowned Yoke Rollers

RBC® CRBY Series 2.2500 Inch (in) Bore Diameter Long Life Crowned Yoke Roller

RBC RBY/CRBY Series Long Life Crowned Yoke Rollers

RBC® CRBY Series 1.7500 Inch (in) Bore Diameter Long Life Crowned Yoke Roller

RBC RBY/CRBY Series Long Life Crowned Yoke Rollers

RBC® CRBY Series 0.7500 Inch (in) Bore Diameter Long Life Crowned Yoke Roller

RBC RBY/CRBY Series Long Life Crowned Yoke Rollers

RBC® CRBY Series 0.5000 Inch (in) Bore Diameter Long Life Crowned Yoke Roller
Description N/A CRBY10 Crown Cam Follower N/A CRBY6 Yoke Roller N/A CRBY5 Cam Follower and Yoke Roller N/A CRBY23/4 Cam Follower and Yoke Roller N/A CRBY 1-3/4 Yoke Roller
Supplier Name N/A RBC® Bearings
UPC Code N/A 637400205140 N/A 637400198954 N/A 637400038175 N/A 637400029845 N/A 637400038083
Manufacturer Part Number N/A CRBY 10 N/A CRBY 6 N/A CRBY 5 N/A CRBY 2-3/4 N/A CRBY 1-3/4
Bearing Element N/A Cylindrical Rollers
Bore Diameter N/A 4.2500 in N/A 2.2500 in N/A 1.7500 in N/A 0.7500 in N/A 0.5000 in
Closure Type N/A Sealed
Lubrication Hole Location N/A None
Maximum Speed N/A 900 rpm N/A 1500 rpm N/A 2000 rpm N/A 3700 rpm N/A 4700 rpm
Number of Rows N/A 2
Operating Temperature Range N/A -20 to 250 ºF
Overall Width N/A 5.5000 in N/A 3.3750 in N/A 2.8750 in N/A 1.5625 in N/A 1.0625 in
Radial Dynamic Load Capacity N/A 272000 lbf N/A 102000 lbf N/A 71000 lbf N/A 16800 lbf N/A 8200 lbf
Radial Static Load Capacity N/A 441000 lbf N/A 170000 lbf N/A 110000 lbf N/A 22800 lbf N/A 10500 lbf
Roller Diameter N/A 10.0000 in N/A 6.0000 in N/A 5.0000 in N/A 2.7500 in N/A 1.7500 in
Roller Material N/A Steel
Roller Shape N/A Crowned
Roller Width N/A 5.2500 in N/A 3.25 in N/A 2.7500 in N/A 1.5000 in N/A 1 in
Series N/A CRBY
Standards Met N/A American Bearing Manufacturers Association (ABMA) Standard 11 American National Standards Institute (ANSI)
Weight N/A 88.00 lb N/A 20.600 lb N/A 12.300 lb N/A 2.15 lb N/A 0.58 lb