| Items |
06926176 RBC® RBY Series 1.7500 Inch (in) Bore Diameter Long Life Cylindrical Yoke Roller |
06929892 RBC® RBY Series 4.2500 Inch (in) Bore Diameter Long Life Cylindrical Yoke Roller |
06929899 RBC® RBY Series 3.7500 Inch (in) Bore Diameter Long Life Cylindrical Yoke Roller |
|||
| Description | N/A RBY 5 Cam Follower | N/A RBY 10 Cam Follower | N/A RBY 9 Cam Follower | |||
| Supplier Name | N/A RBC® Bearings | |||||
| UPC Code | N/A 637400022303 | N/A 637400022358 | N/A 637400022341 | |||
| Manufacturer Part Number | N/A RBY 5 | N/A RBY 10 | N/A RBY 9 | |||
| Bearing Element | N/A Cylindrical Rollers | |||||
| Bore Diameter | N/A 1.7500 in | N/A 4.2500 in | N/A 3.7500 in | |||
| Closure Type | N/A Sealed | |||||
| Lubrication Hole Location | N/A None | |||||
| Maximum Speed | N/A 2000 rpm | N/A 900 rpm | N/A 1000 rpm | |||
| Number of Rows | N/A 2 | |||||
| Operating Temperature Range | N/A -20 to 250 ºF | |||||
| Overall Width | N/A 2.8750 in | N/A 5.5000 in | N/A 5.0000 in | |||
| Radial Dynamic Load Capacity | N/A 71000 lbf | N/A 272000 lbf | N/A 221000 lbf | |||
| Radial Static Load Capacity | N/A 110000 lbf | N/A 441000 lbf | N/A 352000 lbf | |||
| Roller Diameter | N/A 5.0000 in | N/A 10.0000 in | N/A 9.0000 in | |||
| Roller Material | N/A Steel | |||||
| Roller Shape | N/A Flat | |||||
| Roller Width | N/A 2.7500 in | N/A 5.2500 in | N/A 4.7500 in | |||
| Series | N/A RBY | |||||
| Standards Met | N/A American Bearing Manufacturers Association (ABMA) Standard 11 American National Standards Institute (ANSI) | |||||
| Weight | N/A 12.300 lb | N/A 88.00 lb | N/A 65.00 lb | |||
|
|
||||||