COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
FAG (Schaeffler) NJ22 Series 190 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing (03602313)

FAG (Schaeffler) NJ22 Series 190 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing

FAG (Schaeffler) NN30 Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing (00072204)

FAG (Schaeffler) NN30 Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing

FAG (Schaeffler) NN30 Series 85 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing (00072276)

FAG (Schaeffler) NN30 Series 85 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing

FAG (Schaeffler) NNU49 Series 120 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing (00125613)

FAG (Schaeffler) NNU49 Series 120 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing

FAG (Schaeffler) N10 Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing (00093774)

FAG (Schaeffler) N10 Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing
Description N/A NJ2238-E-M1 Bearing N/A NN3011-AS-K-M-SP Bearing N/A NN3017-AS-K-M-SP Bearing N/A NNU4924SK.M.SP Bearing N/A N1010-K-M1-SP Bearing
Supplier Name N/A FAG (Schaeffler)
Manufacturer Part Number N/A NJ2238-E-M1 N/A NN3011-AS-K-M-SP N/A NN3017-AS-K-M-SP N/A NNU4924SK.M.SP N/A N1010-K-M1-SP
Bearing Material N/A
Bore Diameter N/A 190 mm N/A 55 mm N/A 85 mm N/A 120 mm N/A 50 mm
Bore Type N/A Straight N/A Tapered 1:12 N/A Tapered 1:12 N/A Tapered 1:12 N/A Tapered 1:12
Cage Material N/A Brass
Closure Type N/A Open
Dynamic Load Rating N/A 1090000 N N/A 72000 N N/A 125000 N N/A 176000 N N/A 36000 N
Fillet Radius N/A 3 mm N/A 1 mm N/A 1 mm N/A 1 mm N/A 1 mm
Finish/Coating N/A Uncoated
Flanges N/A (1) Inner Ring (2) Outer Ring N/A (3) Inner Ring N/A (3) Inner Ring N/A (3) Outer Ring N/A (2) Inner Ring
Internal Clearance N/A C0
UPC Code N/A
Maximum Speed N/A 3000 rpm N/A 11000 rpm N/A 7000 rpm N/A 5300 rpm N/A 16000 rpm
Number of Rows N/A Single-Row N/A Double-Row N/A Double-Row N/A Double-Row N/A
Operating Temperature Range N/A -30 to 150 ºC N/A -30 to 150 ºC N/A -30 to 150 ºC N/A N/A
Operating Temperature [Max] N/A
Outer Ring Width N/A 92 mm N/A 26 mm N/A 34 mm N/A 45 mm N/A 16 mm
Outside Diameter N/A 340 mm N/A 90 mm N/A 130 mm N/A 165 mm N/A 80 mm
Overall Width N/A 92 mm N/A 26 mm N/A 34 mm N/A 45 mm N/A 16 mm
Precision Rating N/A Not Rated
Ring Separation N/A Separable Outer Ring
Series N/A NJ22 N/A NN30 N/A NN30 N/A NNU49 N/A N10
Static Load Rating N/A 1650000 N N/A 100000 N N/A 200000 N N/A 340000 N N/A 41500 N
Weight N/A