| Items |
00139445 INA (Schaeffler) SL04 Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing |
00139891 INA (Schaeffler) SL18 Series 260 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing |
00139312 INA (Schaeffler) SL02 Series 120 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing |
04284124 INA (Schaeffler) SL18 Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing |
00139291 INA (Schaeffler) SL04 Series 220 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing |
|||||
| Description | N/A SL045022-PP Cylindrical Roller | N/A SL182952 Cylindrical Roller | N/A SL024924 Cylindrical Roller | N/A SL183022 Bearing | N/A SL04220-PP Cylindrical Roller | |||||
| Supplier Name | N/A INA (Schaeffler) | |||||||||
| Manufacturer Part Number | N/A SL045022-PP | N/A SL182952 | N/A SL024924 | N/A SL183022 | N/A SL04220-PP | |||||
| Bore Diameter | N/A 110 mm | N/A 260 mm | N/A 120 mm | N/A 110 mm | N/A 220 mm | |||||
| Bore Type | N/A Straight | |||||||||
| Cage Material | N/A | N/A | N/A No Cage | N/A | N/A | |||||
| Closure Type | N/A Double Sealed | N/A Open | N/A Open | N/A Open | N/A Double Sealed | |||||
| Dynamic Load Rating | N/A 89000 lbf | N/A 178000 lbf | N/A 50000 lbf | N/A 64000 lbf | N/A 162000 lbf | |||||
| Fillet Radius | N/A 0.6 mm | N/A 2.1 mm | N/A 1.1 mm | N/A 2 mm | N/A 1 mm | |||||
| Finish/Coating | N/A Uncoated | |||||||||
| Flanges | N/A | N/A (2) Inner Ring | N/A | N/A (2) Inner Ring | N/A | |||||
| Inner Ring Width | N/A 80 mm | N/A | N/A | N/A | N/A 95 mm | |||||
| Internal Clearance | N/A C0 | |||||||||
| Maximum Speed | N/A 2300 rpm | N/A 1000 rpm | N/A 2300 rpm | N/A 2300 rpm | N/A 1200 rpm | |||||
| Number of Rows | N/A Double-Row | N/A Single-Row | N/A Double-Row | N/A Single-Row | N/A Double-Row | |||||
| Operating Temperature Range | N/A -20 to 80 ºC | N/A -30 to 120 ºC | N/A -30 to 120 ºC | N/A -30 to 120 ºC | N/A -20 to 80 ºC | |||||
| Outer Ring Width | N/A 79 mm | N/A 60 mm | N/A 45 mm | N/A 45 mm | N/A 94 mm | |||||
| Outside Diameter | N/A 170 mm | N/A 360 mm | N/A 165 mm | N/A 170 mm | N/A 300 mm | |||||
| Overall Width | N/A 80 mm | N/A 60 mm | N/A 45 mm | N/A 45 mm | N/A 95 mm | |||||
| Precision Rating | N/A Not Rated | |||||||||
| Ring Separation | N/A Non-Separable | |||||||||
| Series | N/A SL04 | N/A SL18 | N/A SL02 | N/A SL18 | N/A SL04 | |||||
| Static Load Rating | N/A 153000 lbf | N/A 330000 lbf | N/A 99000 lbf | N/A 89000 lbf | N/A 355000 lbf | |||||
| Weight | N/A 17.34 lb | N/A 48.84 lb | N/A 7.52 lb | N/A | N/A 51.48 lb | |||||
| UPC Code | N/A | |||||||||
|
|
||||||||||