COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Bodine 1800 Revolutions Per Minute (RPM) Synchronous Speed General Purpose Motor (00533722)

Bodine 1580 Revolutions Per Minute (rpm) Base Speed Holding Torque Motor

Bodine 1690 Revolutions Per Minute (RPM) Base Speed Holding Torque Motor (01782650)

Bodine 1690 Revolutions Per Minute (rpm) Base Speed Holding Torque Motor

Bodine 1660 Revolutions Per Minute (RPM) Base Speed Holding Torque Motor (01782770)

Bodine 1660 Revolutions Per Minute (rpm) Base Speed Holding Torque Motor
Description N/A 621 Motor N/A 47w 1500 2628 TENV 87 42R N/A 52w 1800 5625 TENV 115 30R
Supplier Name N/A Bodine Electric Company
Manufacturer Part Number N/A 621 N/A 2628 N/A 5625
Base Speed N/A 1580 rpm N/A 1690 rpm N/A 1660 rpm
Capacitor N/A 494 01047 - Included N/A 494 01002 - Not Included N/A 494 01015 - Not Included
Duty / Condition Type N/A Continuous Duty
Enclosure Type N/A Totally Enclosed Non-Ventilated (TENV)
Frame Size N/A KCI N/A 42R N/A 30R
Frequency Rating N/A 60 Hz
Full Load Current N/A 0.74 A
Full Load Torque N/A 7 oz·in N/A 38 oz·in N/A 25 oz·in
Harmonization Code N/A 8501.40.2040
Insulation Class N/A A N/A B N/A B
Ingress Protection Rating N/A Ingress Protection (IP20)
Power N/A 1/300 hp N/A 1/5 hp N/A 1/5 hp
Phase N/A 1
Supply Voltage N/A 115 V
Mounting Type N/A Face
Overhung Load Capacity N/A N/A 205 lb N/A 18 lb
Standards Met N/A Canadian Standards Association (CSA) CURUS Restriction of Hazardous Substances (RoHS) Underwriter Laboratories (UL)
Synchronous Speed N/A 1500 rpm N/A N/A 1800 rpm
Weight N/A 2.25 lb N/A 12.5 lb N/A 4.75 lb
Additional Information N/A Capacitor is included with motor. Face mounting is standard. N/A Capacitor is not included with motor. Face mounting is standard. Motor also includes base mount. N/A Capacitor is not included with motor. Face mounting is standard.
Features & Benefits N/A
  • Will operate satisfactorily on 50 or 60 Hz
  • Special rotor provides excellent performance for holding, winding, and tensioning applications
  • Special windings can provide locked rotor or reverse torque intermittently at rated voltage or continuously at reduced voltage
  • Totally enclosed, non-ventilated IP-20 rating
  • Permanently lubricated, noise tested ball bearings
N/A
  • Will operate satisfactorily on 50 or 60 Hz
  • Special rotor provides excellent performance for holding, winding, and tensioning applications
  • Special windings can provide locked rotor or reverse torque intermittently at rated voltage or continuously at reduced voltage
  • Totally enclosed, non-ventilated IP-20 rating
  • Permanently lubricated, noise tested ball bearings
  • Locked bearing design minimizes shaft endplay
N/A
  • Will operate satisfactorily on 50 or 60 Hz
  • Special rotor provides excellent performance for holding, winding, and tensioning applications
  • Special windings can provide locked rotor or reverse torque intermittently at rated voltage or continuously at reduced voltage
  • Totally enclosed, non-ventilated IP-20 rating
  • Permanently lubricated, noise tested ball bearings
  • Locked bearing design minimizes shaft endplay