| Items |
04600678 Nidec 5 Horsepower (hp) Power Compressor Duty Motor |
04600680 Nidec 7-1/2 Horsepower (hp) Power Compressor Duty Motor |
||
| Description | N/A 5 hp, 1740 rpm, D5C2K, 230 V, 184T | N/A 7-1/2 hp, 3490 rpm, D7C1K, 230 V, 184T | ||
| Supplier Name | N/A US Motors (Nidec) | |||
| Manufacturer Part Number | N/A D5C2K | N/A D7C1K | ||
| Base Speed | N/A 1740 rpm | N/A 3490 rpm | ||
| Duty/Condition Type | N/A Continuous Duty | |||
| Enclosure Type | N/A Open Drip-Proof (ODP) | |||
| Frame Material | N/A Steel | |||
| Frame Size | N/A 184T | |||
| Frequency | N/A 60 Hz | |||
| Full Load Current | N/A | N/A 30.00 A | ||
| Harmonization Code | N/A 8501.40.6040 | |||
| Insulation Class | N/A | N/A F | ||
| Type | N/A Compressor Duty Motor | |||
| Power for 2 Poles | N/A | N/A 7-1/2 hp | ||
| Power for 4 Poles | N/A 5 hp | N/A | ||
| Phase | N/A 1 | |||
| Number of Poles | N/A 4 | N/A 2 | ||
| Supply Voltage | N/A 230 V | |||
| Mounting Type | N/A Footed Horizontal | |||
| National Electrical Manufacturers Association (NEMA) Design Class | N/A L | N/A | ||
| Shaft Diameter | N/A | N/A 1.13 in | ||
| Standards Met | N/A | N/A National Electrical Manufacturers Association (NEMA) | ||
| Synchronous Speed | N/A 1800 rpm | N/A 3600 rpm | ||
| Thermal Protection | N/A | N/A Manual | ||
| Weight | N/A 75.00 lb | N/A 80.00 lb | ||
| Applications | N/A | N/A For Belt Drive air Compressor Duty High Breakdown Torque | ||
|
|
||||