| Items |
05644083 Bunting TMCB Series 0.3750 Inch (in) Bore Diameter Cast Bronze ToughMet 3 Alloy Bearing |
05644084 Bunting TMCB Series 0.4375 Inch (in) Bore Diameter Cast Bronze ToughMet 3 Alloy Bearing |
05644085 Bunting TMCB Series 0.4375 Inch (in) Bore Diameter Cast Bronze ToughMet 3 Alloy Bearing |
05644086 Bunting TMCB Series 0.4375 Inch (in) Bore Diameter Cast Bronze ToughMet 3 Alloy Bearing |
05644087 Bunting TMCB Series 0.5000 Inch (in) Bore Diameter Cast Bronze ToughMet 3 Alloy Bearing |
|||||
| Description | N/A TMCB030504 Sleeve Bearing | N/A TMCB040602 Sleeve Bearing | N/A TMCB040603 Sleeve Bearing | N/A TMCB040604 Sleeve Bearing | N/A TMCB060803 Sleeve Bearing | |||||
| Supplier Name | N/A Bunting Bearings, LLC | |||||||||
| UPC Code | N/A 717905194566 | N/A 717905194603 | N/A 717905194641 | N/A 717905194672 | N/A 717905194726 | |||||
| Manufacturer Part Number | N/A TMCB030504 | N/A TMCB040602 | N/A TMCB040603 | N/A TMCB040604 | N/A TMCB060803 | |||||
| Bearing Material | N/A Cast Bronze C96900 ToughMet 3 | |||||||||
| Bore Diameter | N/A 0.1875 in | N/A 0.2500 in | N/A 0.2500 in | N/A 0.2500 in | N/A 0.3750 in | |||||
| Operating Temperature [Max] | N/A 550 ºF | |||||||||
| Outside Diameter | N/A 0.3125 in | N/A 0.3750 in | N/A 0.3750 in | N/A 0.3750 in | N/A 0.50 in | |||||
| Overall Length | N/A 0.5000 in | N/A 0.2500 in | N/A 0.3750 in | N/A 0.5000 in | N/A 0.3750 in | |||||
| Series | N/A TMCB | |||||||||
| Sleeve Bearing Type | N/A Alloy Sleeve Bearing | |||||||||
| Weight | N/A 0.0083 lb | N/A 0.0053 lb | N/A 0.0078 lb | N/A 0.01 lb | N/A 0.011 lb | |||||
| Features & Benefits |
N/A
|
|||||||||
|
|
||||||||||